(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Engineer Road Measure (Fold-Up Type)

Engineer Road Measure (Fold-Up Type)

You can add up to 6 items to the comparison list.

Loading...

Specifications of EN-R1000

  • Product Type
    Roller distance gauge
  • Display Digits
    6
  • Measuring Range(cm~m)
    10~99999.9
  • Reduction length to Total length(mm)
    1020
  • Wheel Diameter(mm)
    318
  • Trusco Code
    377-1466
  • Mass(g)
    1834
Part Number
EN-R1000
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 9,693.00

ROLLER DISTANCE GAUGES 1 Piece(s) 12 Day(s)

Basic Specifications

  • Product Type
    Roller distance gauge
  • Display Digits
    6
  • Measuring Range(cm~m)
    10~99999.9
  • Reduction length to Total length(mm)
    1020
  • Wheel Diameter(mm)
    318
  • Trusco Code
    377-1466
  • Mass(g)
    1834

Product Description

[Features]
· Uses an easy-to-see large counter.
· Includes a convenient fold-up stand.
· Handle can be folded down for compact portability.
· Steady motion leading to fewer errors.
[Applications]
· For distance measurement.

Specifications of EN-R1000

  • Product Type
    Roller distance gauge
  • Display Digits
    6
  • Measuring Range(cm~m)
    10~99999.9
  • Reduction length to Total length(mm)
    1020
  • Wheel Diameter(mm)
    318
  • Trusco Code
    377-1466
  • Mass(g)
    1834
Part Number
EN-R1000
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 9,693.00

ROLLER DISTANCE GAUGES 1 Piece(s) 12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1