(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Digital Walking Measure, Wheel Diameter 160 mm (DWS-160C)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
DWS-160B
DWS-160C
DWS-160W
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Display Digits Measurement Range
(cm~m)
Reduction Length ~ Total Length
(mm)
Detailed Type Trusco Code Mass
(g)

฿ 3,766.00

ROLLER DISTANCE GAUGES 1 Piece(s) 10 Day(s) 6 10~99999.9 665~1120 - 385-7271 690

฿ 5,602.00

ROLLER DISTANCE GAUGES 1 Piece(s) 10 Day(s) 9 2~9999999.98 680~1120 1 Ring Type 385-7280 745

฿ 5,940.00

ROLLER DISTANCE GAUGES 1 Piece(s) 10 Day(s) 9 2~9999999.98 680~1120 2 Ring Type 385-7298 927

Basic Specifications

Product Description

[Features]
· Reliable digital display.
· The LCD includes a backlight, making it easy to read numbers even at night.
· The liquid crystal screen that displays the numbers is located near your hand, making it easy to check numbers.
· Includes a flip-down stand to stand the measure up.
· Includes a nylon case for storage.

Part Number
DWS-160B
DWS-160C
DWS-160W
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Display Digits Measurement Range
(cm~m)
Reduction Length ~ Total Length
(mm)
Detailed Type Trusco Code Mass
(g)

฿ 3,766.00

ROLLER DISTANCE GAUGES 1 Piece(s) 10 Day(s) 6 10~99999.9 665~1120 - 385-7271 690

฿ 5,602.00

ROLLER DISTANCE GAUGES 1 Piece(s) 10 Day(s) 9 2~9999999.98 680~1120 1 Ring Type 385-7280 745

฿ 5,940.00

ROLLER DISTANCE GAUGES 1 Piece(s) 10 Day(s) 9 2~9999999.98 680~1120 2 Ring Type 385-7298 927

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1