(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Elevator Tripod Reduction Length to Total Length (mm) 790 – 2,050

Elevator Tripod Reduction Length to Total Length (mm) 790 – 2,050

You can add up to 6 items to the comparison list.

Loading...

Specifications of ELV-200

  • Product Type
    Tripod for Laser Marking Device
  • Reduction length to Total length(mm)
    790~2050
  • Trusco Code
    394-0438
  • Mass(g)
    2400
  • Features 1
    With carrying handle convenient for movement or carrying around
  • Features 2
    The elevation pipe has an anti-reflection shape, which prevents misirradiation of marking dots
  • Material
    Aluminum Alloy
  • Thread Diameter(Inch)
    5/8
Part Number
ELV-200
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 6,186.00

LASER MARKING DEVICES 1 Piece(s) 10 Day(s)

Basic Specifications

  • Product Type
    Tripod for Laser Marking Device
  • Reduction length to Total length(mm)
    790~2050
  • Trusco Code
    394-0438
  • Mass(g)
    2400
  • Features 1
    With carrying handle convenient for movement or carrying around
  • Features 2
    The elevation pipe has an anti-reflection shape, which prevents misirradiation of marking dots
  • Material
    Aluminum Alloy
  • Thread Diameter(Inch)
    5/8

Product Description

[Features]
· Includes a carry handle convenient for moving or carrying.
· Uses an antireflection shape inside the elevator pipe. Prevents mis-irradiation of ground mark points.
[Applications]
· For general construction work.

Specifications of ELV-200

  • Product Type
    Tripod for Laser Marking Device
  • Reduction length to Total length(mm)
    790~2050
  • Trusco Code
    394-0438
  • Mass(g)
    2400
  • Features 1
    With carrying handle convenient for movement or carrying around
  • Features 2
    The elevation pipe has an anti-reflection shape, which prevents misirradiation of marking dots
  • Material
    Aluminum Alloy
  • Thread Diameter(Inch)
    5/8
Part Number
ELV-200
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 6,186.00

LASER MARKING DEVICES 1 Piece(s) 10 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1