(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

PP Square Basket Deep Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 188.87 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
K5412B-B
K5412C
K5412G-GN
K542B-B
K542C
K542G-GN
K543B-B
K543C
K543G-GN
K5442B-B
K5442C
K5442G-GN
K545B-B
K545C
K545G-GN
K546B-B
K546C
K546G-GN
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height (Outer Dimension)
(mm)
Width (Outer Dimension)
(mm)
Depth (Outer Dimension)
(mm)
Color Detailed Dimensions: Width
(mm)
Detailed Dimensions: Depth
(mm)
Detailed Dimensions: Height
(mm)
Usable Inner Dimensions : Width
(mm)
Usable Inner Dimensions: Depth
(mm)
Usable Inner Dimensions: Height
(mm)
Body / Option JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 602.00

BASKETS 1 Piece(s) 12 Day(s) ~ 150 401 ~ 301 ~ Blue 485 365 85 410 290 70 Main Body - 319-6887 430 1 pc.

฿ 551.00

COLANDERS 1 Piece(s) 10 Day(s) ~ 150 401 ~ 201 ~ 300 Clear 485 365 85 410 290 70 - 4580167564066 498-3548 - 1 pc.

฿ 602.00

BASKETS 1 Piece(s) 12 Day(s) ~ 150 401 ~ 301 ~ Green 485 365 85 410 290 70 Main Body - 319-6895 430 1 pc.

฿ 344.00

BASKETS 1 Piece(s) 10 Day(s) ~ 150 301 ~ 400 201 ~ 300 Blue 395 295 70 340 240 60 Main Body - 319-6909 215 1 pc.

฿ 316.00

COLANDERS 1 Piece(s) 10 Day(s) ~ 150 301 ~ 400 201 ~ 300 Clear 395 295 70 340 240 60 - 4580167564028 498-3556 - 1 pc.

฿ 344.00

BASKETS 1 Piece(s) 12 Day(s) ~ 150 301 ~ 400 201 ~ 300 Green 395 295 70 340 240 60 Main Body - 319-6917 215 1 pc.

฿ 202.00

BASKETS 1 Piece(s) 12 Day(s) ~ 150 ~ 300 201 ~ 300 Blue 300 225 55 260 185 48 Main Body - 319-6925 102 1 pc.

฿ 188.87

COLANDERS 1 Piece(s) 10 Day(s) ~ 150 ~ 300 ~ 200 Clear 300 225 55 260 185 48 - 4580167564035 498-3564 - 1 pc.

฿ 190.00

BASKETS 1 Piece(s) 12 Day(s) ~ 150 ~ 300 201 ~ 300 Green 300 225 55 260 185 48 Main Body - 320-0108 102 1 pc.

฿ 689.00

BASKETS 1 Piece(s) 10 Day(s) 151 ~ 250 401 ~ 301 ~ Blue 480 360 165 390 270 155 Main Body - 319-6933 550 1 pc.

฿ 631.00

COLANDERS 1 Piece(s) 10 Day(s) 151 ~ 250 301 ~ 400 201 ~ 300 Clear 480 360 165 390 270 155 - 4580167564073 498-3572 - 1 pc.

฿ 689.00

BASKETS 1 Piece(s) 10 Day(s) 151 ~ 250 401 ~ 301 ~ Green 480 360 165 390 270 155 Main Body - 319-6941 550 1 pc.

฿ 432.00

BASKETS 1 Piece(s) 10 Day(s) ~ 150 301 ~ 400 201 ~ 300 Blue 390 295 130 320 220 124 Main Body - 319-6950 290 1 pc.

฿ 396.00

COLANDERS 1 Piece(s) 10 Day(s) ~ 150 301 ~ 400 201 ~ 300 Clear 390 295 130 320 220 124 - 4580167564042 498-3581 - 1 pc.

฿ 432.00

BASKETS 1 Piece(s) 12 Day(s) ~ 150 301 ~ 400 201 ~ 300 Green 390 295 130 320 220 124 Main Body - 320-0116 290 1 pc.

฿ 240.00

BASKETS 1 Piece(s) 12 Day(s) ~ 150 ~ 300 201 ~ 300 Blue 300 230 105 250 175 98 Main Body - 319-6968 140 1 pc.

฿ 220.16

COLANDERS 1 Piece(s) 10 Day(s) ~ 150 ~ 300 ~ 200 Clear 300 230 105 250 175 98 - 4580167564059 498-3599 - 1 pc.

฿ 240.00

BASKETS 1 Piece(s) 10 Day(s) ~ 150 ~ 300 201 ~ 300 Green 300 230 105 250 175 98 Main Body - 319-6976 140 1 pc.

Basic Specifications

  • Product Model
    Square
  • Material
    PP
  • Amount Of Content
    1 pc.

Product Description

Rectangular basket available in a wide range of variations
[Features]
· Nestable.
[Applications]
· Optimal for food storage.

Part Number
K5412B-B
K5412C
K5412G-GN
K542B-B
K542C
K542G-GN
K543B-B
K543C
K543G-GN
K5442B-B
K5442C
K5442G-GN
K545B-B
K545C
K545G-GN
K546B-B
K546C
K546G-GN
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height (Outer Dimension)
(mm)
Width (Outer Dimension)
(mm)
Depth (Outer Dimension)
(mm)
Color Detailed Dimensions: Width
(mm)
Detailed Dimensions: Depth
(mm)
Detailed Dimensions: Height
(mm)
Usable Inner Dimensions : Width
(mm)
Usable Inner Dimensions: Depth
(mm)
Usable Inner Dimensions: Height
(mm)
Body / Option JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 602.00

BASKETS 1 Piece(s) 12 Day(s) ~ 150 401 ~ 301 ~ Blue 485 365 85 410 290 70 Main Body - 319-6887 430 1 pc.

฿ 551.00

COLANDERS 1 Piece(s) 10 Day(s) ~ 150 401 ~ 201 ~ 300 Clear 485 365 85 410 290 70 - 4580167564066 498-3548 - 1 pc.

฿ 602.00

BASKETS 1 Piece(s) 12 Day(s) ~ 150 401 ~ 301 ~ Green 485 365 85 410 290 70 Main Body - 319-6895 430 1 pc.

฿ 344.00

BASKETS 1 Piece(s) 10 Day(s) ~ 150 301 ~ 400 201 ~ 300 Blue 395 295 70 340 240 60 Main Body - 319-6909 215 1 pc.

฿ 316.00

COLANDERS 1 Piece(s) 10 Day(s) ~ 150 301 ~ 400 201 ~ 300 Clear 395 295 70 340 240 60 - 4580167564028 498-3556 - 1 pc.

฿ 344.00

BASKETS 1 Piece(s) 12 Day(s) ~ 150 301 ~ 400 201 ~ 300 Green 395 295 70 340 240 60 Main Body - 319-6917 215 1 pc.

฿ 202.00

BASKETS 1 Piece(s) 12 Day(s) ~ 150 ~ 300 201 ~ 300 Blue 300 225 55 260 185 48 Main Body - 319-6925 102 1 pc.

฿ 188.87

COLANDERS 1 Piece(s) 10 Day(s) ~ 150 ~ 300 ~ 200 Clear 300 225 55 260 185 48 - 4580167564035 498-3564 - 1 pc.

฿ 190.00

BASKETS 1 Piece(s) 12 Day(s) ~ 150 ~ 300 201 ~ 300 Green 300 225 55 260 185 48 Main Body - 320-0108 102 1 pc.

฿ 689.00

BASKETS 1 Piece(s) 10 Day(s) 151 ~ 250 401 ~ 301 ~ Blue 480 360 165 390 270 155 Main Body - 319-6933 550 1 pc.

฿ 631.00

COLANDERS 1 Piece(s) 10 Day(s) 151 ~ 250 301 ~ 400 201 ~ 300 Clear 480 360 165 390 270 155 - 4580167564073 498-3572 - 1 pc.

฿ 689.00

BASKETS 1 Piece(s) 10 Day(s) 151 ~ 250 401 ~ 301 ~ Green 480 360 165 390 270 155 Main Body - 319-6941 550 1 pc.

฿ 432.00

BASKETS 1 Piece(s) 10 Day(s) ~ 150 301 ~ 400 201 ~ 300 Blue 390 295 130 320 220 124 Main Body - 319-6950 290 1 pc.

฿ 396.00

COLANDERS 1 Piece(s) 10 Day(s) ~ 150 301 ~ 400 201 ~ 300 Clear 390 295 130 320 220 124 - 4580167564042 498-3581 - 1 pc.

฿ 432.00

BASKETS 1 Piece(s) 12 Day(s) ~ 150 301 ~ 400 201 ~ 300 Green 390 295 130 320 220 124 Main Body - 320-0116 290 1 pc.

฿ 240.00

BASKETS 1 Piece(s) 12 Day(s) ~ 150 ~ 300 201 ~ 300 Blue 300 230 105 250 175 98 Main Body - 319-6968 140 1 pc.

฿ 220.16

COLANDERS 1 Piece(s) 10 Day(s) ~ 150 ~ 300 ~ 200 Clear 300 230 105 250 175 98 - 4580167564059 498-3599 - 1 pc.

฿ 240.00

BASKETS 1 Piece(s) 10 Day(s) ~ 150 ~ 300 201 ~ 300 Green 300 230 105 250 175 98 Main Body - 319-6976 140 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1