(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

H&H Kitchen Basket (Square Basket)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 271.41 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
GHAH341-B
GHAH344-B
GHAH347-B
GHAH350-B
GHAH353-B
GHAH356-B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height (Outer Dimension)
(mm)
Width (Outer Dimension)
(mm)
Depth (Outer Dimension)
(mm)
Usable Inner Dimensions : Width
(mm)
Usable Inner Dimensions: Depth
(mm)
Usable Inner Dimensions: Height
(mm)
Trusco Code Detailed Dimensions: Width
(mm)
Detailed Dimensions: Depth
(mm)
Detailed Dimensions: Height
(mm)
Mass
(g)
Amount Of Content

฿ 271.41

BASKETS 1 Piece(s) 10 Day(s) ~ 150 301 ~ 400 201 ~ 300 290 200 84 334-5360 355 265 90 217 1 pc.

฿ 357.00

BASKETS 1 Piece(s) 10 Day(s) ~ 150 401 ~ 301 ~ 331 231 97 334-5378 405 305 105 294 1 pc.

฿ 493.00

BASKETS 1 Piece(s) 10 Day(s) ~ 150 401 ~ 301 ~ 379 264 109 334-5386 460 345 118 443 1 pc.

฿ 355.80

BASKETS 1 Piece(s) 10 Day(s) ~ 150 301 ~ 400 201 ~ 300 284 198 128 334-5394 366 272 135 305 1 pc.

฿ 475.10

BASKETS 1 Piece(s) 10 Day(s) 151 ~ 250 401 ~ 301 ~ 326 234 152 334-5408 418 316 160 435 1 pc.

฿ 582.06

BASKETS 1 Piece(s) 10 Day(s) 151 ~ 250 401 ~ 301 ~ 386 265 172 334-5416 489 362 180 610 1 pc.

Basic Specifications

  • Product Model
    Square
  • Material
    PP
  • Color
    Blue
  • Body / Option
    Main Body
  • Amount Of Content
    1 pc.

Product Description

Rectangular mesh basket.
[Features]
· Rectangular fine-mesh basket.
· Nestable when not in use (341, 344 and 347 can be nested together; and 350, 353 and 356 can be nested together).
· Easy-wash design and material (polypropylene).
· This product has undergone antimicrobial treatment using an inorganic antimicrobial agent.
· Compliance certification: JPO122078A000IW (antimicrobial agent, kneading, overall) under the JIS Z 2801 test, by the Society of Industrial Technology for Antimicrobial Articles (SIAA).
· This product has undergone an anti-fouling treatment for dirt resistance and easier removal of dirt.
[Applications]
· Can be used in a kitchen or for sorting items on a conveyor belt, etc.

Part Number
GHAH341-B
GHAH344-B
GHAH347-B
GHAH350-B
GHAH353-B
GHAH356-B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height (Outer Dimension)
(mm)
Width (Outer Dimension)
(mm)
Depth (Outer Dimension)
(mm)
Usable Inner Dimensions : Width
(mm)
Usable Inner Dimensions: Depth
(mm)
Usable Inner Dimensions: Height
(mm)
Trusco Code Detailed Dimensions: Width
(mm)
Detailed Dimensions: Depth
(mm)
Detailed Dimensions: Height
(mm)
Mass
(g)
Amount Of Content

฿ 271.41

BASKETS 1 Piece(s) 10 Day(s) ~ 150 301 ~ 400 201 ~ 300 290 200 84 334-5360 355 265 90 217 1 pc.

฿ 357.00

BASKETS 1 Piece(s) 10 Day(s) ~ 150 401 ~ 301 ~ 331 231 97 334-5378 405 305 105 294 1 pc.

฿ 493.00

BASKETS 1 Piece(s) 10 Day(s) ~ 150 401 ~ 301 ~ 379 264 109 334-5386 460 345 118 443 1 pc.

฿ 355.80

BASKETS 1 Piece(s) 10 Day(s) ~ 150 301 ~ 400 201 ~ 300 284 198 128 334-5394 366 272 135 305 1 pc.

฿ 475.10

BASKETS 1 Piece(s) 10 Day(s) 151 ~ 250 401 ~ 301 ~ 326 234 152 334-5408 418 316 160 435 1 pc.

฿ 582.06

BASKETS 1 Piece(s) 10 Day(s) 151 ~ 250 401 ~ 301 ~ 386 265 172 334-5416 489 362 180 610 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1