(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
HT-600PE |
HT-900PE |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Height (mm) |
Maximum Load (kg/unit) |
Trusco Code | Mass | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 11,427.00 |
PANEL RACKS | 1 Piece(s) | 12 Day(s) | 600 | 40 kg/stand | 286-9284 | 11kg | 1 unit | ||
฿ 16,904.18 ฿ 15,337.16 |
PANEL RACKS | 1 Piece(s) | 12 Day(s) | 900 | 60 kg/unit | 286-9276 | 14kg | 1 unit |
[Features]
· It comes in a set with a conductive container, making it suitable for storage and management of precision equipment and electronic parts.
· Grounding is equipped as standard and is ideal for storing electronic equipment parts and picking shelves.
[Applications]
· For component management of cell production line workbenches for electronic equipment.
Part Number |
---|
HT-600PE |
HT-900PE |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Height (mm) |
Maximum Load (kg/unit) |
Trusco Code | Mass | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 11,427.00 |
PANEL RACKS | 1 Piece(s) | 12 Day(s) | 600 | 40 kg/stand | 286-9284 | 11kg | 1 unit | ||
฿ 16,904.18 ฿ 15,337.16 |
PANEL RACKS | 1 Piece(s) | 12 Day(s) | 900 | 60 kg/unit | 286-9276 | 14kg | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?