(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Caster Base for Panel Container Rack (T-1200K-GN)

Caster Base for Panel Container Rack (T-1200K-GN)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
T-1200K-GN
T-1200K-NG
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code Amount Of Content

฿ 10,837.00

OPTIONS FOR PANEL RACK 1 Piece(s) 1 Day(s) Green 501-5006 1 unit

฿ 8,813.54

OPTIONS FOR PANEL RACK 1 Piece(s) 1 Day(s) Neogray 510-4602 1 unit

Basic Specifications

  • Frontage(mm)
    910
  • Depth(mm)
    600
  • Height(mm)
    180
  • Product Type 1
    Panel Container Rack
  • Other
    Option
  • Type
    Double-sided multi-purpose type
  • Mass
    15.7kg
  • Material (Main Body)
    Steel (Baked Melamine Coating)
  • Accessory
    Handle (HU)×1
  • Uniform Load Capacity(kg)
    250
  • Compatible Panel
    HT-600P・900P、T-1200・1200W
  • Caster Specification
    100 mm swivel stopper, 2 swivels each (rubber wheels)
  • Specification 1
    Single side or both sides may be used.
  • Amount Of Content
    1 unit

Product Description

Casters: 100 mm swivel with stopper.

Part Number
T-1200K-GN
T-1200K-NG
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code Amount Of Content

฿ 10,837.00

OPTIONS FOR PANEL RACK 1 Piece(s) 1 Day(s) Green 501-5006 1 unit

฿ 8,813.54

OPTIONS FOR PANEL RACK 1 Piece(s) 1 Day(s) Neogray 510-4602 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1