- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Ring Hooks for Panel Container Rack
Specifications of PF-6
-
- Frontage(mm)
- 125
-
- Depth(mm)
- 164
-
- Height(mm)
- 71
-
- Product Type 1
- Panel Container Rack
-
- Other
- Option
-
- Maximum Load(kg/unit)
- 2kg/piece
-
- Trusco Code
- 501-0861
-
- Mass
- 0.2kg
-
- Material (Main Body)
- Steel (Unichrome Plating Finish)
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 441.97
|
OPTIONS FOR PANEL RACK
|
1 Piece(s)
|
|
12 Day(s)
|
1 pc. |
Basic Specifications
-
- Frontage(mm)
- 125
-
- Depth(mm)
- 164
-
- Height(mm)
- 71
-
- Product Type 1
- Panel Container Rack
-
- Other
- Option
-
- Maximum Load(kg/unit)
- 2kg/piece
-
- Trusco Code
- 501-0861
-
- Mass
- 0.2kg
-
- Material (Main Body)
- Steel (Unichrome Plating Finish)
-
- Amount Of Content
- 1 pc.
Product Description
[Features]
· Ideal for storage and management of rolled items such as cords and ropes as it can neatly organize such items when attached to a panel container rack.
· Effective to be mounted onto parts management rack or tool wagon with a panel.
Specifications of PF-6
-
- Frontage(mm)
- 125
-
- Depth(mm)
- 164
-
- Height(mm)
- 71
-
- Product Type 1
- Panel Container Rack
-
- Other
- Option
-
- Maximum Load(kg/unit)
- 2kg/piece
-
- Trusco Code
- 501-0861
-
- Mass
- 0.2kg
-
- Material (Main Body)
- Steel (Unichrome Plating Finish)
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 441.97
|
OPTIONS FOR PANEL RACK
|
1 Piece(s)
|
|
12 Day(s)
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?