(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
PF-5 |
PF-7N |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Frontage (mm) |
Depth (mm) |
Height (mm) |
Trusco Code | Mass | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 642.17 |
OPTIONS FOR PANEL RACK | 1 Piece(s) | 1 Day(s) | 180 | 137 | 109 | 501-0772 | 0.45kg | 1 pc. | ||
฿ 1,055.45 |
OPTIONS FOR PANEL RACK | 1 Piece(s) | 1 Day(s) | 450 | 30 | 71 | 270-9902 | 0.6kg | 1 pc. |
[Features]
· Ideal for storage and management of items such as screwdrivers that come in a variety of sizes as it can neatly organize such items when attached to a panel container rack.
· Effective to be mounted onto parts management rack or tool wagon with a panel.
Part Number |
---|
PF-5 |
PF-7N |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Frontage (mm) |
Depth (mm) |
Height (mm) |
Trusco Code | Mass | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 642.17 |
OPTIONS FOR PANEL RACK | 1 Piece(s) | 1 Day(s) | 180 | 137 | 109 | 501-0772 | 0.45kg | 1 pc. | ||
฿ 1,055.45 |
OPTIONS FOR PANEL RACK | 1 Piece(s) | 1 Day(s) | 450 | 30 | 71 | 270-9902 | 0.6kg | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?