(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Panel Container Rack (Single-Sided, Tabletop Type)

Panel Container Rack (Single-Sided, Tabletop Type)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/09/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 13,131.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
T-0622N-GN SALE
T-0632N-TM-GN SALE
T-0956N-GN SALE
T-0978N-GN SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height
(mm)
Maximum Load
(kg/unit)
Trusco Code Mass Container
(Small)
Container
(Medium)
Amount Of Content

฿ 13,131.00

฿ 12,080.52

PANEL RACKS 1 Piece(s) 35 Day(s) 600 40 kg/stand 352-6691 15.6kg VN-1N 16 Pieces VN-2N 12 Pieces 1 unit

฿ 13,287.00

฿ 12,224.04

PANEL RACKS 1 Piece(s) 35 Day(s) 600 40 kg/stand 352-6704 14.3kg VN-1N 32 Pieces - 1 unit

฿ 19,469.83

฿ 16,971.85

PANEL RACKS 1 Piece(s) 35 Day(s) 900 60 kg/unit 352-6615 21.4kg - VN-2N 30 Pieces 1 unit

฿ 21,048.00

฿ 19,364.16

PANEL RACKS 1 Piece(s) 35 Day(s) 900 60 kg/unit 352-6666 19.7kg VN-1N 56 Pieces - 1 unit

Basic Specifications

  • Frontage(mm)
    900
  • Depth(mm)
    305
  • Product Type 1
    Panel Container Rack
  • Color
    Green
  • Material (container)
    Polypropylene (PP)
  • Material (Main Body)
    Steel (Baked Melamine Coating)
  • Container(Large)
    -
  • Specification 1
    A lid (model number: VN-○NF-TM) (sold separately) can be mounted to the container
  • Notes
    Container label card is sold separately.
  • Amount Of Content
    1 unit

Product Description

[Features]
· It is ideal for centralized management of frequently used tools and small parts, such as in manufacturing plants and maintenance factories.
· Various hooks (sold separately) and a number of options are available for various applications.
· The container can be removed to be transported.
· A lid (sold separately) can be attached to the container to prevent dust and the like from entering.

Part Number
T-0622N-GN SALE
T-0632N-TM-GN SALE
T-0956N-GN SALE
T-0978N-GN SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height
(mm)
Maximum Load
(kg/unit)
Trusco Code Mass Container
(Small)
Container
(Medium)
Amount Of Content

฿ 13,131.00

฿ 12,080.52

PANEL RACKS 1 Piece(s) 35 Day(s) 600 40 kg/stand 352-6691 15.6kg VN-1N 16 Pieces VN-2N 12 Pieces 1 unit

฿ 13,287.00

฿ 12,224.04

PANEL RACKS 1 Piece(s) 35 Day(s) 600 40 kg/stand 352-6704 14.3kg VN-1N 32 Pieces - 1 unit

฿ 19,469.83

฿ 16,971.85

PANEL RACKS 1 Piece(s) 35 Day(s) 900 60 kg/unit 352-6615 21.4kg - VN-2N 30 Pieces 1 unit

฿ 21,048.00

฿ 19,364.16

PANEL RACKS 1 Piece(s) 35 Day(s) 900 60 kg/unit 352-6666 19.7kg VN-1N 56 Pieces - 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1