(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Panel Container Rack (Movable Type with Storage Cabinet) (HT-0624N-C)

Panel Container Rack (Movable Type with Storage Cabinet) (HT-0624N-C)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
HT-0624N-C SALE
HT-0648N-C SALE
HT-0936N-C SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height
(mm)
Trusco Code Mass Container
(Small)
Container
(Medium)
Amount Of Content

฿ 44,751.96

฿ 36,137.21

PANEL RACKS 1 Piece(s) 40 Day(s) 1350 352-5911 54.9kg - VN-2N 24 Pieces 1 unit

฿ 47,010.96

฿ 38,257.52

PANEL RACKS 1 Piece(s) 40 Day(s) 1350 352-5902 53.9kg VN-1N 48 Pieces - 1 unit

฿ 50,698.39

฿ 40,604.34

PANEL RACKS 1 Piece(s) 40 Day(s) 1650 352-5899 60.9kg - VN-2N 36 Pieces 1 unit

Basic Specifications

  • Frontage(mm)
    900
  • Depth(mm)
    500
  • Product Type 1
    Panel Container Rack
  • Color
    Green
  • Caster(mm)
    100mm
  • Maximum Load(kg/unit)
    250 kg/Unit
  • Material (container)
    Polypropylene (PP)
  • Material (Main Body)
    Steel (Baked Melamine Coating)
  • Container(Large)
    -
  • Specification 1
    A lid (model number: VN-○NF-TM) (sold separately) can be mounted to the container
  • Specification 2
    Caster: 100 mm, Rubber Swivel Wheels With Brake, Fixed 2 Each , 1 Middle Shelf (With Bracket), Cylinder Lock (With Key)
  • Notes
    Container label card is sold separately.
  • Amount Of Content
    1 unit

Product Description

[Features]
· A type with casters convenient for layout changes.
· The storage cabinet has an inner shelf board and cylinder lock, making it ideal for centralized management of drawings, files, various tools and small parts.
· Various hooks (sold separately) and a number of options are available for various applications.
· The container can be removed to be transported.
· A lid (sold separately) can be attached to the container to prevent dust and the like from entering.

Part Number
HT-0624N-C SALE
HT-0648N-C SALE
HT-0936N-C SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height
(mm)
Trusco Code Mass Container
(Small)
Container
(Medium)
Amount Of Content

฿ 44,751.96

฿ 36,137.21

PANEL RACKS 1 Piece(s) 40 Day(s) 1350 352-5911 54.9kg - VN-2N 24 Pieces 1 unit

฿ 47,010.96

฿ 38,257.52

PANEL RACKS 1 Piece(s) 40 Day(s) 1350 352-5902 53.9kg VN-1N 48 Pieces - 1 unit

฿ 50,698.39

฿ 40,604.34

PANEL RACKS 1 Piece(s) 40 Day(s) 1650 352-5899 60.9kg - VN-2N 36 Pieces 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1