(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Panel Container Rack (Double-Sided, Caster Type) (T-1242WN-C-GN)

Panel Container Rack (Double-Sided, Caster Type) (T-1242WN-C-GN)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
T-12224WN-C-GN SALE
T-1242WN-C-GN SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Trusco Code Mass Container
(Small)
Container
(Medium)
Container
(Large)
Amount Of Content

฿ 63,058.01

฿ 50,175.26

PANEL RACKS 1 Piece(s) 40 Day(s) 352-6828 73.2kg VN-1N 64 Pieces VN-2N 24 Pieces VN-3N 16 Pieces 1 unit

฿ 51,640.00

฿ 47,508.80

PANEL RACKS 1 Piece(s) 40 Day(s) 368-9948 75.7kg - VN-2N 84 Pieces - 1 unit

Basic Specifications

  • Frontage(mm)
    910
  • Depth(mm)
    600
  • Height(mm)
    1420
  • Product Type 1
    Panel Container Rack
  • Color
    Green
  • Caster(mm)
    100mm
  • Maximum Load(kg/unit)
    200 kg/Unit
  • Material (container)
    Polypropylene (PP)
  • Material (Main Body)
    Steel (Baked Melamine Coating)
  • Amount Of Content
    1 unit

Product Description

Panel rack that can store optional containers and hooks.
[Features]
· A rich abundance of storage variation can be achieved by using optional containers.
· A type with casters convenient for layout changes.
[Applications]
· Ideal for storage of tools and parts.

Part Number
T-12224WN-C-GN SALE
T-1242WN-C-GN SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Trusco Code Mass Container
(Small)
Container
(Medium)
Container
(Large)
Amount Of Content

฿ 63,058.01

฿ 50,175.26

PANEL RACKS 1 Piece(s) 40 Day(s) 352-6828 73.2kg VN-1N 64 Pieces VN-2N 24 Pieces VN-3N 16 Pieces 1 unit

฿ 51,640.00

฿ 47,508.80

PANEL RACKS 1 Piece(s) 40 Day(s) 368-9948 75.7kg - VN-2N 84 Pieces - 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Specification

●W x D x H(mm):910 x 600 x 1420
●Max Load Capacity(kg/piece):200
●A lid(item no. VN-ONF-TM)(sold separately) can be installed in the container
●Caster: 100mm Flexible, Flexible Stopper x 2 each

Materials

●Main Body: Steel(melamine baked coating) 
●Container: Polypropylene(PP) 
●Caster Brackets: Steel
●Wheel: Rubber