(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Panel Container Rack (Single-Sided, Floor-Mounted Type)

Panel Container Rack (Single-Sided, Floor-Mounted Type)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 31,280.98 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
T-1228N-TM-GN SALE
T-1272N-GN SALE
T-16128N-GN SALE
T-16227N-GN SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height
(mm)
Trusco Code Mass Container
(Small)
Container
(Medium)
Container
(Large)
Amount Of Content

฿ 31,280.98

฿ 23,723.50

PANEL RACKS 1 Piece(s) 40 Day(s) 1240 352-6810 43.1kg - - VN-3N 28 Pieces 1 unit

฿ 32,687.78

฿ 27,663.67

PANEL RACKS 1 Piece(s) 40 Day(s) 1240 352-6771 40.3kg VN-1N 72 Pieces - - 1 unit

฿ 35,616.00

฿ 32,766.72

PANEL RACKS 1 Piece(s) 40 Day(s) 1600 352-6763 49.8kg VN-1N 96 Pieces - - 1 unit

฿ 37,943.79

฿ 31,671.68

PANEL RACKS 1 Piece(s) 40 Day(s) 1600 352-6844 51.6kg VN-1N 56 Pieces VN-2N 12 Pieces VN-3N 8 Pieces 1 unit

Basic Specifications

  • Frontage(mm)
    910
  • Depth(mm)
    320
  • Product Type 1
    Panel Container Rack
  • Details Type
    Green Frame Type
  • Color
    Green
  • Maximum Load(kg/unit)
    100 kg/Unit
  • Material (container)
    Polypropylene (PP)
  • Material (Main Body)
    Steel (Baked Melamine Coating)
  • Features
    A lid (sold separately) can be mounted to the container
  • Notes
    Container label card is sold separately.
  • Amount Of Content
    1 unit

Product Description

Panel rack that can store optional containers and hooks.
[Features]
· A rich abundance of storage variation can be achieved by using optional containers.
· The container can be removed to be transported.
· A lid (sold separately) can be attached to the container to prevent dust and the like from entering.
[Applications]
· Ideal for centralized management of various tools and small parts that are frequently used such as in manufacturing plants and maintenance plants.
· Convenient for storage of tools and parts.

Part Number
T-1228N-TM-GN SALE
T-1272N-GN SALE
T-16128N-GN SALE
T-16227N-GN SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height
(mm)
Trusco Code Mass Container
(Small)
Container
(Medium)
Container
(Large)
Amount Of Content

฿ 31,280.98

฿ 23,723.50

PANEL RACKS 1 Piece(s) 40 Day(s) 1240 352-6810 43.1kg - - VN-3N 28 Pieces 1 unit

฿ 32,687.78

฿ 27,663.67

PANEL RACKS 1 Piece(s) 40 Day(s) 1240 352-6771 40.3kg VN-1N 72 Pieces - - 1 unit

฿ 35,616.00

฿ 32,766.72

PANEL RACKS 1 Piece(s) 40 Day(s) 1600 352-6763 49.8kg VN-1N 96 Pieces - - 1 unit

฿ 37,943.79

฿ 31,671.68

PANEL RACKS 1 Piece(s) 40 Day(s) 1600 352-6844 51.6kg VN-1N 56 Pieces VN-2N 12 Pieces VN-3N 8 Pieces 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Specification

●W x D x H(mm):910 x 320 x 1600
●Max Load Capacity(kg/piece):100
●Main Body Color:Green
●Container Small:VN-1N x 96
●Container Medium:‐
●A lid(sold separately) can be attached to the container

Materials

●Main Body: Steel(melamine baked coating)
●Container: Polypropylene(PP)