(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Remora Magnet-Type Hose Hook L (KBZ-HFL)

Remora Magnet-Type Hose Hook L (KBZ-HFL)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
KBZ-HFL
KBZ-HFS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Maximum Load
(kg/unit)
Trusco Code Mass Specification 1 Amount Of Content

฿ 570.00

MAGNET HOOKS 1 Piece(s) 1 Day(s) 1.5kg/piece 414-3574 0.2kg Hook Straight Section 97.7 mm 1 pc.

฿ 537.92

MAGNET HOOKS 1 Piece(s) 12 Day(s) 2kg/piece 414-3582 0.19kg Hook Straight Section 55.7 mm 1 pc.

Basic Specifications

  • Product Type 1
    Magnetic Hand
  • Other
    Option
  • Material (Main Body)
    Steel, Ferrite Magnet
  • Features
    Magnet type that can be installed easily without drilling holes
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Magnetic type that can be installed easily without drilling holes.
[Applications]
· For managing wheels, tapes and hoses.

Part Number
KBZ-HFL
KBZ-HFS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Maximum Load
(kg/unit)
Trusco Code Mass Specification 1 Amount Of Content

฿ 570.00

MAGNET HOOKS 1 Piece(s) 1 Day(s) 1.5kg/piece 414-3574 0.2kg Hook Straight Section 97.7 mm 1 pc.

฿ 537.92

MAGNET HOOKS 1 Piece(s) 12 Day(s) 2kg/piece 414-3582 0.19kg Hook Straight Section 55.7 mm 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1