(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

"Remora" Magnetic Tool Hanger

"Remora" Magnetic Tool Hanger

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 913.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
KBZ-1
KBZ-2
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Maximum Load
(kg/unit)
Trusco Code Mass Attached hook
(piece)
Amount Of Content

฿ 913.00

MAGNETHOOKS 1 Piece(s) Same day 250 6kg/piece 393-9294 0.27kg 3 1 pc.

฿ 1,300.00

MAGNET HOOKS 1 Piece(s) 1 Day(s) 500 7kg/piece 393-9308 0.5kg 4 1 pc.

Basic Specifications

  • Depth(mm)
    8.2
  • Height(mm)
    52
  • Product Type 1
    Magnetic Hand
  • Other
    Option
  • Material (Main Body)
    Steel, Neodymium Magnet
  • Features
    Magnet system, useful for a variety of purposes. As a result of the use of the tool hanger magnet system, it can be easily attached to laboratory tables, device side surfaces, wagons, poles, and shelves. Conventional hooks can be used as well.
  • Notes
    Because of high magnetic intensity, do not place near electronic devices, analog watches, magnetic record media such as magnetic cards, magnetic tapes, etc. Recorded contents risk being destroyed. Do not use if you are fitted with implanted medical electronic devices such as a cardiac pacemaker.
  • Amount Of Content
    1 pc.

Product Description

[Features]
· It is a magnet type multi-purpose tool hanger.
· Can be easily attached to workbenches, device side surfaces, wagons, poles, and shelves as it is a magnetic type.
· Conventional hooks can be used as well.
[Applications]
· For Storage, Management and Visualization of Tools in Production Plants, Maintenance Rooms, R&D Facilities, etc.

Part Number
KBZ-1
KBZ-2
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Maximum Load
(kg/unit)
Trusco Code Mass Attached hook
(piece)
Amount Of Content

฿ 913.00

MAGNETHOOKS 1 Piece(s) Same day 250 6kg/piece 393-9294 0.27kg 3 1 pc.

฿ 1,300.00

MAGNET HOOKS 1 Piece(s) 1 Day(s) 500 7kg/piece 393-9308 0.5kg 4 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It is a magnet type tool hanger that can be used for multi purposes.
●Existing hooks can also be used.

Specification

●SPQ(piece):10

Materials

●Steel
●Magnet: Neodymium