(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
CPB-4 |
CPB-4PK |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Frontage (mm) |
Depth (mm) |
Height (mm) |
Trusco Code | Mass | Material (Main Body) | Features | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,642.06 |
OPTIONS FOR PUNCHING PANEL RA | 1 Piece(s) | - | 1 Day(s) | 420 | 120 | 114.6 | 393-0254 | 1kg | ABS Resin | Front folding pocket with large opening allows stacking up to 3 layers, convenient for taking out stored items | 1 pc. | ||
฿ 420.95 |
OPTIONS FOR PUNCHING PANEL RA | 1 Pack(s) |
2 Pieces Per Package |
1 Day(s) | - | - | - | 393-0271 | 0.2 kg/bag | - | - | 1 Bag (2 pcs) |
[Features]
· Front folding pocket with large opening convenient for taking out stored items.
· Can be stacked up to 3 layers.
· It has screw holes for wall mounting.
· It can be attached to a light bin rack or punching panel rack using dedicated metal fittings.
[Applications]
· Office and household supplies small article storage.
· Classification and storage of parts, such as screws.
Part Number |
---|
CPB-4 |
CPB-4PK |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Frontage (mm) |
Depth (mm) |
Height (mm) |
Trusco Code | Mass | Material (Main Body) | Features | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,642.06 |
OPTIONS FOR PUNCHING PANEL RA | 1 Piece(s) | - | 1 Day(s) | 420 | 120 | 114.6 | 393-0254 | 1kg | ABS Resin | Front folding pocket with large opening allows stacking up to 3 layers, convenient for taking out stored items | 1 pc. | ||
฿ 420.95 |
OPTIONS FOR PUNCHING PANEL RA | 1 Pack(s) |
2 Pieces Per Package |
1 Day(s) | - | - | - | 393-0271 | 0.2 kg/bag | - | - | 1 Bag (2 pcs) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?