(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
TUR-6K |
TUR-FL |
TUR-FS |
TUR-HFL |
TUR-HFS |
TUR-SN |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Frontage (mm) |
Depth (mm) |
Height (mm) |
Details Type | Number of Holders (piece) |
Diameter × length (mm) |
Maximum Load (kg/unit) |
Trusco Code | Mass | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 646.45 |
OPTIONSFORPUNCHINGPANELRA | 1 Piece(s) | - | Same day | 184.5 | 16.9 | 59 | Hexagonal Shaft Hook | 9 | - | 1kg/piece | 414-3621 | 0.18kg | 1 pc. | ||
฿ 667.00 |
OPTIONS FOR PUNCHING PANEL RA | 1 Pack(s) |
10 Pieces Per Package |
Available | Same day | - | - | - | Dedicated hook | - | 6×35 | 2kg/piece | 363-9487 | 0.2 kg/bag | 1 Bag (10 pcs.) | |
฿ 561.00 |
OPTIONS FOR PUNCHING PANEL RA | 1 Pack(s) |
10 Pieces Per Package |
Available | Same day | - | - | - | Dedicated hook | - | 6×15 | 2kg/piece | 363-9495 | 0.2 kg/bag | 1 Bag (10 pcs.) | |
฿ 411.50 |
OPTIONS FOR PUNCHING PANEL RA | 1 Piece(s) | - | 10 Day(s) | 59.5 | 142 | 59 | Hose Hook L | - | - | 4kg/piece | 414-3639 | 0.1kg | 1 pc. | ||
฿ 403.91 |
OPTIONS FOR PUNCHING PANEL RA | 1 Piece(s) | - | 12 Day(s) | 59.5 | 100 | 59 | Hose Hook S | - | - | 4kg/piece | 414-3647 | 0.09kg | 1 pc. | ||
฿ 520.65 |
OPTIONS FOR PUNCHING PANEL RA | 1 Piece(s) | - | 10 Day(s) | 124 | 45 | 65.2 | Sander hook | 1 | - | 3kg/piece | 414-3655 | 0.32kg | 1 pc. |
Hexagonal rod hook for Panelina.
[Features]
· Optional components for peg board/Panelina.
[Applications]
· Hex wrench storage.
Part Number |
---|
TUR-6K |
TUR-FL |
TUR-FS |
TUR-HFL |
TUR-HFS |
TUR-SN |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Frontage (mm) |
Depth (mm) |
Height (mm) |
Details Type | Number of Holders (piece) |
Diameter × length (mm) |
Maximum Load (kg/unit) |
Trusco Code | Mass | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 646.45 |
OPTIONSFORPUNCHINGPANELRA | 1 Piece(s) | - | Same day | 184.5 | 16.9 | 59 | Hexagonal Shaft Hook | 9 | - | 1kg/piece | 414-3621 | 0.18kg | 1 pc. | ||
฿ 667.00 |
OPTIONS FOR PUNCHING PANEL RA | 1 Pack(s) |
10 Pieces Per Package |
Available | Same day | - | - | - | Dedicated hook | - | 6×35 | 2kg/piece | 363-9487 | 0.2 kg/bag | 1 Bag (10 pcs.) | |
฿ 561.00 |
OPTIONS FOR PUNCHING PANEL RA | 1 Pack(s) |
10 Pieces Per Package |
Available | Same day | - | - | - | Dedicated hook | - | 6×15 | 2kg/piece | 363-9495 | 0.2 kg/bag | 1 Bag (10 pcs.) | |
฿ 411.50 |
OPTIONS FOR PUNCHING PANEL RA | 1 Piece(s) | - | 10 Day(s) | 59.5 | 142 | 59 | Hose Hook L | - | - | 4kg/piece | 414-3639 | 0.1kg | 1 pc. | ||
฿ 403.91 |
OPTIONS FOR PUNCHING PANEL RA | 1 Piece(s) | - | 12 Day(s) | 59.5 | 100 | 59 | Hose Hook S | - | - | 4kg/piece | 414-3647 | 0.09kg | 1 pc. | ||
฿ 520.65 |
OPTIONS FOR PUNCHING PANEL RA | 1 Piece(s) | - | 10 Day(s) | 124 | 45 | 65.2 | Sander hook | 1 | - | 3kg/piece | 414-3655 | 0.32kg | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?