(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rack Hook

Rack Hook

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of PFB2-450

  • Frontage(mm)
    449
  • Depth(mm)
    31
  • Height(mm)
    73
  • Product Type 1
    Punching Rack
  • Other
    Option
  • Maximum Load(kg/unit)
    4kg/piece
  • Trusco Code
    329-4765
  • Mass
    0.66kg
  • Material (Main Body)
    Steel (Unichrome Plating Finish)
  • Amount Of Content
    1 pc.
Part Number
PFB2-450
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 829.00

OPTIONS FOR PUNCHING PANEL RA 1 Piece(s) Same day 1 pc.

Basic Specifications

  • Frontage(mm)
    449
  • Depth(mm)
    31
  • Height(mm)
    73
  • Product Type 1
    Punching Rack
  • Other
    Option
  • Maximum Load(kg/unit)
    4kg/piece
  • Trusco Code
    329-4765
  • Mass
    0.66kg
  • Material (Main Body)
    Steel (Unichrome Plating Finish)
  • Amount Of Content
    1 pc.

Product Description

[Features]
· VN type container can be hooked when mounted onto a peg board.

Specifications of PFB2-450

  • Frontage(mm)
    449
  • Depth(mm)
    31
  • Height(mm)
    73
  • Product Type 1
    Punching Rack
  • Other
    Option
  • Maximum Load(kg/unit)
    4kg/piece
  • Trusco Code
    329-4765
  • Mass
    0.66kg
  • Material (Main Body)
    Steel (Unichrome Plating Finish)
  • Amount Of Content
    1 pc.
Part Number
PFB2-450
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 829.00

OPTIONS FOR PUNCHING PANEL RA 1 Piece(s) Same day 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Specification

●W x D x H(mm):449 x 31 x 73
●Max Load Capacity(kg/piece):4

Materials

●Main Body: Steel(unichrome plating finish)
●Hook Part: Polypropylene(PP)