(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Punching Panel Shelf Hook (PFA2-225)

Punching Panel Shelf Hook (PFA2-225)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PFA2-225
PFA2-450
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Trusco Code Mass Amount Of Content

฿ 670.92

OPTIONS FOR PUNCHING PANEL RA 1 Piece(s) 10 Day(s) 224 329-4749 0.26kg 1 pc.

฿ 847.64

OPTIONS FOR PUNCHING PANEL RA 1 Piece(s) 10 Day(s) 449 329-4757 0.535kg 1 pc.

Basic Specifications

  • Depth(mm)
    95
  • Height(mm)
    67
  • Product Type 1
    Punching Rack
  • Other
    Option
  • Maximum Load(kg/unit)
    4kg/piece
  • Material (Main Body)
    Steel (Unichrome Plating Finish)
  • Material (assembling parts)
    Polypropylene (PP)
  • Amount Of Content
    1 pc.

Product Description

A shelf which is mountable on a punching panel for placing tools.
[Features]
· Can be used for management of tools, etc. when mounted onto a peg board as an option.

Part Number
PFA2-225
PFA2-450
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Trusco Code Mass Amount Of Content

฿ 670.92

OPTIONS FOR PUNCHING PANEL RA 1 Piece(s) 10 Day(s) 224 329-4749 0.26kg 1 pc.

฿ 847.64

OPTIONS FOR PUNCHING PANEL RA 1 Piece(s) 10 Day(s) 449 329-4757 0.535kg 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1