(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ring Hook

Ring Hook

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of SF-6

  • Frontage(mm)
    74
  • Depth(mm)
    164
  • Height(mm)
    51.6
  • Product Type 1
    Punching Rack
  • Other
    Option
  • Maximum Load(kg/unit)
    2kg/piece
  • Trusco Code
    501-5103
  • Mass
    0.15kg
  • Material (Main Body)
    Steel (Unichrome Plating Finish)
  • Amount Of Content
    1 pc.
Part Number
SF-6
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 531.73

OPTIONSFORPUNCHINGPANELRA 1 Piece(s) Same day 1 pc.

Basic Specifications

  • Frontage(mm)
    74
  • Depth(mm)
    164
  • Height(mm)
    51.6
  • Product Type 1
    Punching Rack
  • Other
    Option
  • Maximum Load(kg/unit)
    2kg/piece
  • Trusco Code
    501-5103
  • Mass
    0.15kg
  • Material (Main Body)
    Steel (Unichrome Plating Finish)
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Ideal for storage and management of rolled items such as cords and ropes as it can neatly organize such items when attached to a peg board.
· Effective when mounted onto parts management rack or tool wagon with a peg board.
· To prevent it from falling, hang the hook on the panel and tighten it with the attached screw to fix the hook.

Specifications of SF-6

  • Frontage(mm)
    74
  • Depth(mm)
    164
  • Height(mm)
    51.6
  • Product Type 1
    Punching Rack
  • Other
    Option
  • Maximum Load(kg/unit)
    2kg/piece
  • Trusco Code
    501-5103
  • Mass
    0.15kg
  • Material (Main Body)
    Steel (Unichrome Plating Finish)
  • Amount Of Content
    1 pc.
Part Number
SF-6
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 531.73

OPTIONSFORPUNCHINGPANELRA 1 Piece(s) Same day 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1