(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Crank Hook for Perforated Panel Maximum Loading Weight 2–3 kg (PFA-20)

Crank Hook for Perforated Panel Maximum Loading Weight 2–3 kg (PFA-20)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PFA-20
PFA-20W
PFB-20W
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Height
(mm)
Maximum Load
(kg/unit)
Trusco Code Mass Fitting Spacing
(mm)
Amount Of Content

฿ 322.00

OPTIONS FOR PUNCHING PANEL RA 1 Piece(s) 1 Day(s) 24 81 2kg/piece 329-4854 0.032kg - 1 pc.

฿ 551.00

OPTIONS FOR PUNCHING PANEL RA 1 Piece(s) Same day 67 56 2kg/piece 329-4862 0.052kg 30 1 pc.

฿ 614.00

OPTIONS FOR PUNCHING PANEL RA 1 Piece(s) Same day 65 73 3kg/piece 329-4871 0.063kg 40 1 pc.

Basic Specifications

  • Depth(mm)
    120
  • Product Type 1
    Punching Rack
  • Other
    Option
  • Material (Main Body)
    Steel (Unichrome Plating Finish)
  • Material (assembling parts)
    Polypropylene (PP)
  • Specification 1
    Hook Diameter: 5 mm
  • Amount Of Content
    1 pc.

Product Description

A crank hook for mounting on a punching panel which can be used for hanging tools.
[Features]
· Tools such as hammers can be hung according to the number of hooks.
[Applications]
· For tool management by hanging up hammers or tape.

Part Number
PFA-20
PFA-20W
PFB-20W
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Height
(mm)
Maximum Load
(kg/unit)
Trusco Code Mass Fitting Spacing
(mm)
Amount Of Content

฿ 322.00

OPTIONS FOR PUNCHING PANEL RA 1 Piece(s) 1 Day(s) 24 81 2kg/piece 329-4854 0.032kg - 1 pc.

฿ 551.00

OPTIONS FOR PUNCHING PANEL RA 1 Piece(s) Same day 67 56 2kg/piece 329-4862 0.052kg 30 1 pc.

฿ 614.00

OPTIONS FOR PUNCHING PANEL RA 1 Piece(s) Same day 65 73 3kg/piece 329-4871 0.063kg 40 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Specification

●Hook Diameter: 5mm

Materials

●Hook Meat Fitting: Steel(unichrome plating finish)
●Mounting Parts: Polypropylene(PP)