(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Electric Drill Hook, Frontage (mm) 74/99 (SF-4)

Electric Drill Hook, Frontage (mm) 74/99 (SF-4)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SF-4
SF-4W
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Trusco Code Mass Fitting Spacing
(mm)
Amount Of Content

฿ 380.21

OPTIONS FOR PUNCHING PANEL RA 1 Piece(s) 1 Day(s) 74 501-5073 0.1kg - 1 pc.

฿ 936.00

OPTIONS FOR PUNCHING PANEL RA 1 Piece(s) 12 Day(s) 99 501-5081 0.15kg 60 1 pc.

Basic Specifications

  • Depth(mm)
    103
  • Height(mm)
    51.6
  • Product Type 1
    Punching Rack
  • Other
    Option
  • Maximum Load(kg/unit)
    2kg/piece
  • Material (Main Body)
    Steel (Unichrome Plating Finish)
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Ideal for storage and management of tools such as electric drills when attached to a peg board.
· Effective when mounted onto parts management rack or tool wagon with a peg board.
· To prevent it from falling, hang the hook on the panel and tighten it with the attached screw to fix the hook.

Part Number
SF-4
SF-4W
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Trusco Code Mass Fitting Spacing
(mm)
Amount Of Content

฿ 380.21

OPTIONS FOR PUNCHING PANEL RA 1 Piece(s) 1 Day(s) 74 501-5073 0.1kg - 1 pc.

฿ 936.00

OPTIONS FOR PUNCHING PANEL RA 1 Piece(s) 12 Day(s) 99 501-5081 0.15kg 60 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Specification

●Max Load Capacity(kg/piece):2

Materials

●Steel(unichrome plating finish)