(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
SF-3 |
SF-3W |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Frontage (mm) |
Height (mm) |
Number of Holders (piece) |
Trusco Code | Mass | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 441.67 ฿ 265.13 |
OPTIONS FOR PUNCHING PANEL RA | 1 Piece(s) | Same day | 74 | 51.6 | 1 | 501-5057 | 0.07kg | 1 pc. | ||
฿ 676.67 ฿ 400.11 |
OPTIONS FOR PUNCHING PANEL RA | 1 Piece(s) | Same day | 200 | 52 | 3 | 501-5065 | 0.2kg | 1 pc. |
A pliers hook for mounting on a punching panel rack.
[Features]
· Can be mounted onto a peg board (10 mm square hole with 25 mm pitch).
· A type with the hook forming the frame, used by inserting the handles of wrenches and pliers for storage.
· Effective when mounted onto parts management rack or tool wagon with a peg board.
· To prevent it from falling, hang the hook onto the panel and tighten it with the attached screw to fix the hook.
[Applications]
· Mount on a punching panel for the management, organization and tidiness of tools, pliers, wrenches, etc. which cannot be hung on hooks.
Part Number |
---|
SF-3 |
SF-3W |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Frontage (mm) |
Height (mm) |
Number of Holders (piece) |
Trusco Code | Mass | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 441.67 ฿ 265.13 |
OPTIONS FOR PUNCHING PANEL RA | 1 Piece(s) | Same day | 74 | 51.6 | 1 | 501-5057 | 0.07kg | 1 pc. | ||
฿ 676.67 ฿ 400.11 |
OPTIONS FOR PUNCHING PANEL RA | 1 Piece(s) | Same day | 200 | 52 | 3 | 501-5065 | 0.2kg | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?