(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
SF-1 |
SF-1L |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Depth (mm) |
Trusco Code | Mass | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 350.00 |
OPTIONS FOR PUNCHING PANEL RA | 1 Piece(s) | Same day | 50 | 501-5031 | 0.05kg | 1 pc. | ||
฿ 343.25 |
OPTIONS FOR PUNCHING PANEL RA | 1 Piece(s) | Same day | 135 | 501-5049 | 0.1kg | 1 pc. |
A hook for mounting on a punching panel.
[Features]
· Can be mounted onto a peg board (10 mm square hole with 25 mm pitch).
· Hook diameter: 6 mm, maximum stacking capacity: 2 kg.
· Effective when mounted onto parts management rack or tool wagon with a peg board.
· To prevent it from falling, hang the hook onto the panel and tighten it with the attached screw to fix the hook.
[Applications]
· Mount on a punching panel rack for the storage, management, containment, organization and tidiness of small tools, spanners, wrenches, etc.
Part Number |
---|
SF-1 |
SF-1L |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Depth (mm) |
Trusco Code | Mass | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 350.00 |
OPTIONS FOR PUNCHING PANEL RA | 1 Piece(s) | Same day | 50 | 501-5031 | 0.05kg | 1 pc. | ||
฿ 343.25 |
OPTIONS FOR PUNCHING PANEL RA | 1 Piece(s) | Same day | 135 | 501-5049 | 0.1kg | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?