(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tool holder for punching panel

Tool holder for punching panel

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of TAC-TH

  • Frontage(mm)
    300
  • Depth(mm)
    50.5
  • Height(mm)
    67
  • Product Type 1
    Punching Rack
  • Other
    Option
  • Trusco Code
    329-2932
  • Mass
    0.1kg
  • Material (Main Body)
    Steel (Unichrome Plating Finish)
  • Compatible Model
    Custom Wagon TAC Series, Punching Rack UPR Series, Worktable Panel SFP Type
  • Allowable Load(kg)
    3
  • Material (assembling parts)
    PP Resin
  • Material (tip part)
    EVA Resin
  • Amount Of Content
    1 pc.
Part Number
TAC-TH
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,790.00

OPTIONS FOR PUNCHING PANEL RA 1 Piece(s) 10 Day(s) 1 pc.

Basic Specifications

  • Frontage(mm)
    300
  • Depth(mm)
    50.5
  • Height(mm)
    67
  • Product Type 1
    Punching Rack
  • Other
    Option
  • Trusco Code
    329-2932
  • Mass
    0.1kg
  • Material (Main Body)
    Steel (Unichrome Plating Finish)
  • Compatible Model
    Custom Wagon TAC Series, Punching Rack UPR Series, Worktable Panel SFP Type
  • Allowable Load(kg)
    3
  • Material (assembling parts)
    PP Resin
  • Material (tip part)
    EVA Resin
  • Amount Of Content
    1 pc.

Product Description

Holder grips tools with resin tips.
[Features]
· A resin cap is attached to the tip, making it shorter than the conventional bar for better operability.
[Applications]
· Various objects such as tools can be hung.
· Management is possible by mounting onto punching panels and holding tools between the resin.

Specifications of TAC-TH

  • Frontage(mm)
    300
  • Depth(mm)
    50.5
  • Height(mm)
    67
  • Product Type 1
    Punching Rack
  • Other
    Option
  • Trusco Code
    329-2932
  • Mass
    0.1kg
  • Material (Main Body)
    Steel (Unichrome Plating Finish)
  • Compatible Model
    Custom Wagon TAC Series, Punching Rack UPR Series, Worktable Panel SFP Type
  • Allowable Load(kg)
    3
  • Material (assembling parts)
    PP Resin
  • Material (tip part)
    EVA Resin
  • Amount Of Content
    1 pc.
Part Number
TAC-TH
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,790.00

OPTIONS FOR PUNCHING PANEL RA 1 Piece(s) 10 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1