(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

VN Container Shelf Board

VN Container Shelf Board

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of UPR-C1

  • Frontage(mm)
    899
  • Depth(mm)
    20
  • Height(mm)
    76
  • Product Type 1
    Punching Rack
  • Other
    Option
  • Trusco Code
    501-5120
  • Mass
    2kg
  • Material (Main Body)
    Steel
  • Uniform Load Capacity(kg)
    20
  • No. Mountable Containers: 8 pcs(Part Number)
    VN-1N
  • No. Mountable Containers: 6 pcs(Part Number)
    VN-2N
  • No. Mountable Containers: 4 pcs(Part Number)
    VN-3N
  • Notes
    The color has been changed from traditional neogray to white.
  • Amount Of Content
    1 unit
Part Number
UPR-C1
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,449.53

OPTIONSFORPUNCHINGPANELRA 1 Piece(s) Same day 1 unit

Basic Specifications

  • Frontage(mm)
    899
  • Depth(mm)
    20
  • Height(mm)
    76
  • Product Type 1
    Punching Rack
  • Other
    Option
  • Trusco Code
    501-5120
  • Mass
    2kg
  • Material (Main Body)
    Steel
  • Uniform Load Capacity(kg)
    20
  • No. Mountable Containers: 8 pcs(Part Number)
    VN-1N
  • No. Mountable Containers: 6 pcs(Part Number)
    VN-2N
  • No. Mountable Containers: 4 pcs(Part Number)
    VN-3N
  • Notes
    The color has been changed from traditional neogray to white.
  • Amount Of Content
    1 unit

Product Description

[Features]
Steel shelf.
[Applications]
It can be used as a shelf board dedicated to VN containers.

Specifications of UPR-C1

  • Frontage(mm)
    899
  • Depth(mm)
    20
  • Height(mm)
    76
  • Product Type 1
    Punching Rack
  • Other
    Option
  • Trusco Code
    501-5120
  • Mass
    2kg
  • Material (Main Body)
    Steel
  • Uniform Load Capacity(kg)
    20
  • No. Mountable Containers: 8 pcs(Part Number)
    VN-1N
  • No. Mountable Containers: 6 pcs(Part Number)
    VN-2N
  • No. Mountable Containers: 4 pcs(Part Number)
    VN-3N
  • Notes
    The color has been changed from traditional neogray to white.
  • Amount Of Content
    1 unit
Part Number
UPR-C1
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,449.53

OPTIONSFORPUNCHINGPANELRA 1 Piece(s) Same day 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1