(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Punching Rack with 2-Level Shelves (UPR-208N)

Punching Rack with 2-Level Shelves (UPR-208N)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
UPR-208N SALE
UPR-22000 SALE
UPR-3002 SALE
UPR-33000 SALE
UPR-4000 SALE
UPR-408N SALE
UPR-6004 SALE
UPR-8000 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Depth
(mm)
Height
(mm)
Details Type Maximum Load
(kg/unit)
Type Trusco Code Mass Amount Of Content

฿ 35,085.08

฿ 25,984.01

PUNCHING PANEL RACKS 1 Piece(s) 40 Day(s) 430 1885 With Shelf Board / Container Type 80 One side 365-7604 41.5 1 unit

฿ 17,074.00

฿ 15,708.08

PUNCHING PANEL RACKS 1 Piece(s) 12 Day(s) 430 985 All-Panel Type 30 One side 393-2885 20.0 1 unit

฿ 29,095.00

฿ 26,188.41

PUNCHING PANEL RACKS 1 Piece(s) 40 Day(s) 430 1885 With Shelf Board Type 65 One side 501-5561 37 1 unit

฿ 23,985.00

฿ 19,770.84

PUNCHING PANEL RACKS 1 Piece(s) 40 Day(s) 430 1435 All-Panel Type 45 One side 393-2893 26.5 1 unit

฿ 29,555.00

฿ 26,596.54

PUNCHING PANEL RACKS 1 Piece(s) 40 Day(s) 430 1885 All-Panel Type 60 One side 501-5553 33.5 1 unit

฿ 59,747.31

฿ 44,117.41

PUNCHING PANEL RACKS 1 Piece(s) 40 Day(s) 600 1885 With Shelf Board / Container Type 100 Both Faces 365-7612 70.0 1 unit

฿ 48,750.00

฿ 40,209.00

PUNCHING PANEL RACKS 1 Piece(s) 40 Day(s) 600 1885 With Shelf Board Type 100 Both Faces 501-5600 61 1 unit

฿ 49,672.00

฿ 40,924.76

PUNCHING PANEL RACKS 1 Piece(s) 40 Day(s) 600 1885 All-Panel Type 100 Both Faces 501-5596 54.0 1 unit

Basic Specifications

  • Frontage(mm)
    900
  • Product Type 1
    Punching Rack
  • Notes
    The color of the bottom plate of the frame and the punching panel/various shelf plates has been changed to white from the conventional neo gray.
  • Amount Of Content
    1 unit

Product Description

[Features]
Assembly required perforated rack that allows you to check the management of tools at a glance.

Part Number
UPR-208N SALE
UPR-22000 SALE
UPR-3002 SALE
UPR-33000 SALE
UPR-4000 SALE
UPR-408N SALE
UPR-6004 SALE
UPR-8000 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Depth
(mm)
Height
(mm)
Details Type Maximum Load
(kg/unit)
Type Trusco Code Mass Amount Of Content

฿ 35,085.08

฿ 25,984.01

PUNCHING PANEL RACKS 1 Piece(s) 40 Day(s) 430 1885 With Shelf Board / Container Type 80 One side 365-7604 41.5 1 unit

฿ 17,074.00

฿ 15,708.08

PUNCHING PANEL RACKS 1 Piece(s) 12 Day(s) 430 985 All-Panel Type 30 One side 393-2885 20.0 1 unit

฿ 29,095.00

฿ 26,188.41

PUNCHING PANEL RACKS 1 Piece(s) 40 Day(s) 430 1885 With Shelf Board Type 65 One side 501-5561 37 1 unit

฿ 23,985.00

฿ 19,770.84

PUNCHING PANEL RACKS 1 Piece(s) 40 Day(s) 430 1435 All-Panel Type 45 One side 393-2893 26.5 1 unit

฿ 29,555.00

฿ 26,596.54

PUNCHING PANEL RACKS 1 Piece(s) 40 Day(s) 430 1885 All-Panel Type 60 One side 501-5553 33.5 1 unit

฿ 59,747.31

฿ 44,117.41

PUNCHING PANEL RACKS 1 Piece(s) 40 Day(s) 600 1885 With Shelf Board / Container Type 100 Both Faces 365-7612 70.0 1 unit

฿ 48,750.00

฿ 40,209.00

PUNCHING PANEL RACKS 1 Piece(s) 40 Day(s) 600 1885 With Shelf Board Type 100 Both Faces 501-5600 61 1 unit

฿ 49,672.00

฿ 40,924.76

PUNCHING PANEL RACKS 1 Piece(s) 40 Day(s) 600 1885 All-Panel Type 100 Both Faces 501-5596 54.0 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Specification

●Color: White(panel/bottom plate/shelf board)