(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

UPR-type Frame / Shelf Board (UPR-FW)

UPR-type Frame / Shelf Board (UPR-FW)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
UPR-FS
UPR-FS10
UPR-FS14
UPR-FW
UPR-L1
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Height
(mm)
Details Type Maximum Load
(kg/unit)
Type Trusco Code Mass Accessory Uniform Load Capacity
(kg)
Number of Mountable Light Bin Trays: 8 pcs
(Part Number)
Number of Mountable Light Bin Trays: 4 pcs
(Part Number)
Amount Of Content

฿ 11,295.20

PUNCHING PANEL RACKS 1 Piece(s) 40 Day(s) 900 430 1885 Frame 80 kg/unit One side 501-5545 12.0kg Tip-over prevention brackets and anchor installation brackets - - - 1 unit

฿ 8,760.00

PUNCHING PANEL RACKS 1 Piece(s) 12 Day(s) 900 430 985 Frame 80 kg/unit One side 393-2907 9.0kg Tip-over prevention brackets and anchor installation brackets - - - 1 unit

฿ 10,192.49

PUNCHING PANEL RACKS 1 Piece(s) 12 Day(s) 900 430 1435 Frame 80 kg/unit One side 393-2915 10.0kg Tip-over prevention brackets and anchor installation brackets - - - 1 unit

฿ 12,760.56

PUNCHING PANEL RACKS 1 Piece(s) 12 Day(s) 900 600 1885 Frame 100 kg/Unit Both Faces 501-5588 13.0kg Anchor Mounting Bracket - - - 1 unit

฿ 979.69

BIN RACKS 1 Piece(s) Same day 880 20 80 Shelf Plate for Light Bin Tray - - 329-4919 1.5kg - 10 K-10・K-10H・HT-1 K-20・K-20H・A-P・B-P 1 pc.

Basic Specifications

  • Product Type 1
    Light Bin Rack
  • Material (Main Body)
    Steel
  • Features
    Common between frames: UPR type light bottle rack/punching rack
  • Notes
    The color has been changed from traditional neogray to white.

Product Description

Shelf board for arranging containers on a frame before attachment of the panel, etc.
[Features]
· UPR type light bottle rack/punching rack common frame.
· It is also possible to install a container by attaching a shelf board.
· Selection of a double-side type (UPR-FW) enables use as a partition at work sites.
· Can be used for storing a wide range of tools by combining optional panels, hooks, containers and shelves.
[Applications]
· For management of tools on walls in factories, etc.

Part Number
UPR-FS
UPR-FS10
UPR-FS14
UPR-FW
UPR-L1
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Height
(mm)
Details Type Maximum Load
(kg/unit)
Type Trusco Code Mass Accessory Uniform Load Capacity
(kg)
Number of Mountable Light Bin Trays: 8 pcs
(Part Number)
Number of Mountable Light Bin Trays: 4 pcs
(Part Number)
Amount Of Content

฿ 11,295.20

PUNCHING PANEL RACKS 1 Piece(s) 40 Day(s) 900 430 1885 Frame 80 kg/unit One side 501-5545 12.0kg Tip-over prevention brackets and anchor installation brackets - - - 1 unit

฿ 8,760.00

PUNCHING PANEL RACKS 1 Piece(s) 12 Day(s) 900 430 985 Frame 80 kg/unit One side 393-2907 9.0kg Tip-over prevention brackets and anchor installation brackets - - - 1 unit

฿ 10,192.49

PUNCHING PANEL RACKS 1 Piece(s) 12 Day(s) 900 430 1435 Frame 80 kg/unit One side 393-2915 10.0kg Tip-over prevention brackets and anchor installation brackets - - - 1 unit

฿ 12,760.56

PUNCHING PANEL RACKS 1 Piece(s) 12 Day(s) 900 600 1885 Frame 100 kg/Unit Both Faces 501-5588 13.0kg Anchor Mounting Bracket - - - 1 unit

฿ 979.69

BIN RACKS 1 Piece(s) Same day 880 20 80 Shelf Plate for Light Bin Tray - - 329-4919 1.5kg - 10 K-10・K-10H・HT-1 K-20・K-20H・A-P・B-P 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1