(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Light Bin Rack Frame with Shelf Panel

Light Bin Rack Frame with Shelf Panel

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 5,299.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
UPR-L1006 SALE
UPR-L1409 SALE
UPR-L1812 SALE
UPR-ML1000
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Depth
(mm)
Height
(mm)
Number of Shelf Tiers
(Level)
Maximum Load
(kg/unit)
Trusco Code Mass Application Amount Of Content

฿ 13,490.00

฿ 12,410.80

BIN RACKS 1 Piece(s) 40 Day(s) 430 985 6 80 kg/unit 393-2931 16.5kg - 1 unit

฿ 18,909.46

฿ 14,760.72

BIN RACKS 1 Piece(s) 40 Day(s) 430 1435 9 80 kg/unit 393-3008 22.0kg - 1 unit

฿ 22,840.33

฿ 17,698.97

BIN RACKS 1 Piece(s) 40 Day(s) 430 1885 12 80 kg/unit 393-3075 27.5kg - 1 unit

฿ 5,299.00

BIN RACKS 1 Piece(s) 10 Day(s) 160 475 3 30 kg/Unit 330-4531 5.9kg For Tabletop 1 unit

Basic Specifications

  • Frontage(mm)
    900
  • Product Type 1
    Light Bin Rack
  • Material (Main Body)
    Steel
  • Number of Mountable Light Bin Trays(K-10/HT-1 opening 100 mm)
    8
  • Number of Mountable Light Bin Trays(K-20/B-P/A-P opening 197 mm)
    4
  • Notes
    The color of the bottom plate of the frame and the shelf plates that light bottles hang on has been changed to white from the conventional neo gray. Make sure to fix it to work table using the attached screw.
  • Amount Of Content
    1 unit

Product Description

[Features]
· Perfect for parts storage as the parts can be sorted by using light bins
· Ideal for management.
· Light bins are easy to detach and can be used to carry the necessary tools with you.
· The combination of light bin and rack can be chosen according to your application.

Part Number
UPR-L1006 SALE
UPR-L1409 SALE
UPR-L1812 SALE
UPR-ML1000
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Depth
(mm)
Height
(mm)
Number of Shelf Tiers
(Level)
Maximum Load
(kg/unit)
Trusco Code Mass Application Amount Of Content

฿ 13,490.00

฿ 12,410.80

BIN RACKS 1 Piece(s) 40 Day(s) 430 985 6 80 kg/unit 393-2931 16.5kg - 1 unit

฿ 18,909.46

฿ 14,760.72

BIN RACKS 1 Piece(s) 40 Day(s) 430 1435 9 80 kg/unit 393-3008 22.0kg - 1 unit

฿ 22,840.33

฿ 17,698.97

BIN RACKS 1 Piece(s) 40 Day(s) 430 1885 12 80 kg/unit 393-3075 27.5kg - 1 unit

฿ 5,299.00

BIN RACKS 1 Piece(s) 10 Day(s) 160 475 3 30 kg/Unit 330-4531 5.9kg For Tabletop 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1