(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
HF-2S |
HT-1S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Frontage (mm) |
Depth (mm) |
Height (mm) |
Trusco Code | Mass | Compatible Model | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 46.27 |
BIN RACKS | 1 Piece(s) | 14 Day(s) | 145 | 62 | 2.2 | 506-9980 | 0.016kg | A-P、B-P、K-20 | 1 pc. | ||
฿ 40.08 |
BIN RACKS | 1 Piece(s) | 10 Day(s) | 92 | 57.5 | 2 | 506-9963 | 0.011kg | HT-1、K-10 | 1 pc. |
[Features]
· It is convenient for the classification of parts.
· Easy to remove and convenient to carry.
· 2 types: small (3 l capacity), large (5 l capacity).
Part Number |
---|
HF-2S |
HT-1S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Frontage (mm) |
Depth (mm) |
Height (mm) |
Trusco Code | Mass | Compatible Model | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 46.27 |
BIN RACKS | 1 Piece(s) | 14 Day(s) | 145 | 62 | 2.2 | 506-9980 | 0.016kg | A-P、B-P、K-20 | 1 pc. | ||
฿ 40.08 |
BIN RACKS | 1 Piece(s) | 10 Day(s) | 92 | 57.5 | 2 | 506-9963 | 0.011kg | HT-1、K-10 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?