(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Light Bin Rack, UPR Type, E Type (Clear Pocket) (UPR-L1006E)

Light Bin Rack, UPR Type, E Type (Clear Pocket) (UPR-L1006E)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
UPR-L1006E SALE
UPR-L1409E SALE
UPR-L1812E SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height
(mm)
Number of Shelf Tiers
(Level)
Number of Pockets
(piece)
Trusco Code Mass Container Amount Of Content

฿ 40,661.00

฿ 37,408.12

BIN RACKS 1 Piece(s) 40 Day(s) 985 6 48 393-2982 30.9kg K-10H: 48 pcs 1 unit

฿ 55,994.98

฿ 47,640.53

BIN RACKS 1 Piece(s) 40 Day(s) 1435 9 72 393-3059 43.6kg K-10H: 72 pcs 1 unit

฿ 72,945.00

฿ 62,915.06

BIN RACKS 1 Piece(s) 40 Day(s) 1885 12 96 393-3121 56.3kg K-10H: 96 pcs 1 unit

Basic Specifications

  • Frontage(mm)
    900
  • Depth(mm)
    430
  • Product Type 1
    Light Bin Rack
  • Maximum Load(kg/unit)
    80 kg/unit
  • Material (Main Body)
    Steel
  • Material (pocket case)
    Resin
  • Amount Of Content
    1 unit

Product Description

A light bin rack with up to 96 clear pockets.
[Features]
· Front opening pockets (clear pockets) with large openings are attached to each.
· Clear Pocket (CPB-4) has 4 pockets to 1 set.
[Applications]
· Uses clear pockets to make the contents easily visible, ideal for tool management.

Part Number
UPR-L1006E SALE
UPR-L1409E SALE
UPR-L1812E SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height
(mm)
Number of Shelf Tiers
(Level)
Number of Pockets
(piece)
Trusco Code Mass Container Amount Of Content

฿ 40,661.00

฿ 37,408.12

BIN RACKS 1 Piece(s) 40 Day(s) 985 6 48 393-2982 30.9kg K-10H: 48 pcs 1 unit

฿ 55,994.98

฿ 47,640.53

BIN RACKS 1 Piece(s) 40 Day(s) 1435 9 72 393-3059 43.6kg K-10H: 72 pcs 1 unit

฿ 72,945.00

฿ 62,915.06

BIN RACKS 1 Piece(s) 40 Day(s) 1885 12 96 393-3121 56.3kg K-10H: 96 pcs 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1