(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Light Bin Rack B Type (Plastic Light Bin) (UPR-L1006B)

Light Bin Rack B Type (Plastic Light Bin) (UPR-L1006B)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
UPR-L1004BF SALE
UPR-L1006B SALE
UPR-L1407BF SALE
UPR-L1409B SALE
UPR-L1809BF SALE
UPR-L1812B SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height
(mm)
Number of Shelf Tiers
(Level)
Trusco Code Mass Container Amount Of Content

฿ 18,880.00

฿ 17,369.60

BIN RACKS 1 Piece(s) 40 Day(s) 985 4 393-3202 19.2kg K-20 B/R/Y/YG: 4 pcs, with Lid 1 unit

฿ 23,875.21

฿ 19,054.81

BIN RACKS 1 Piece(s) 40 Day(s) 985 6 393-2958 22.3kg K-20 B/R: 8 pcs, Y/YG: 4 pcs 1 unit

฿ 30,952.96

฿ 24,573.55

BIN RACKS 1 Piece(s) 40 Day(s) 1435 7 393-3211 28.6kg K-20 B/R/Y/YG: 8 pcs, YG 4 pcs, with Lid 1 unit

฿ 31,433.43

฿ 24,782.12

BIN RACKS 1 Piece(s) 40 Day(s) 1435 9 393-3024 30.6kg K-20 B: 12 pcs, R/Y/YG: 8 pcs 1 unit

฿ 37,875.85

฿ 29,993.89

BIN RACKS 1 Piece(s) 40 Day(s) 1885 9 393-3229 35.2kg K-20 B: 12 pcs, R/Y/YG: 8 pcs, with Lid 1 unit

฿ 39,543.52

฿ 31,041.66

BIN RACKS 1 Piece(s) 40 Day(s) 1885 12 393-3091 39.0kg K-20 B/R/Y/YG: 12 pcs 1 unit

Basic Specifications

  • Frontage(mm)
    900
  • Depth(mm)
    430
  • Product Type 1
    Light Bin Rack
  • Maximum Load(kg/unit)
    80 kg/unit
  • Material (Main Body)
    Steel
  • Material (light bottle)
    Resin
  • Amount Of Content
    1 unit

Product Description

[Features]
· The light bin has a K-20 type with a width of 197 mm installed.

Part Number
UPR-L1004BF SALE
UPR-L1006B SALE
UPR-L1407BF SALE
UPR-L1409B SALE
UPR-L1809BF SALE
UPR-L1812B SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height
(mm)
Number of Shelf Tiers
(Level)
Trusco Code Mass Container Amount Of Content

฿ 18,880.00

฿ 17,369.60

BIN RACKS 1 Piece(s) 40 Day(s) 985 4 393-3202 19.2kg K-20 B/R/Y/YG: 4 pcs, with Lid 1 unit

฿ 23,875.21

฿ 19,054.81

BIN RACKS 1 Piece(s) 40 Day(s) 985 6 393-2958 22.3kg K-20 B/R: 8 pcs, Y/YG: 4 pcs 1 unit

฿ 30,952.96

฿ 24,573.55

BIN RACKS 1 Piece(s) 40 Day(s) 1435 7 393-3211 28.6kg K-20 B/R/Y/YG: 8 pcs, YG 4 pcs, with Lid 1 unit

฿ 31,433.43

฿ 24,782.12

BIN RACKS 1 Piece(s) 40 Day(s) 1435 9 393-3024 30.6kg K-20 B: 12 pcs, R/Y/YG: 8 pcs 1 unit

฿ 37,875.85

฿ 29,993.89

BIN RACKS 1 Piece(s) 40 Day(s) 1885 9 393-3229 35.2kg K-20 B: 12 pcs, R/Y/YG: 8 pcs, with Lid 1 unit

฿ 39,543.52

฿ 31,041.66

BIN RACKS 1 Piece(s) 40 Day(s) 1885 12 393-3091 39.0kg K-20 B/R/Y/YG: 12 pcs 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1