(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wide Cabinet (Partition B Type), Extra Divider (DB-150B)

Wide Cabinet (Partition B Type), Extra Divider (DB-150B)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
DB-150B
DB-200B
DB-250B
DB-300B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height
(mm)
Compatible Drawer Height
(mm)
Trusco Code Mass Amount Of Content

฿ 148.57

MEDIUM-DUTY CABINETS 1 Piece(s) 40 Day(s) 90 150 461-3601 170g 1 pc.

฿ 200.00

MEDIUM-DUTY CABINETS 1 Piece(s) 40 Day(s) 123 200 461-3627 230g 1 pc.

฿ 244.29

MEDIUM-DUTY CABINETS 1 Piece(s) 40 Day(s) 153 250 461-3643 290g 1 pc.

฿ 291.43

MEDIUM-DUTY CABINETS 1 Piece(s) 40 Day(s) 183 300 461-3660 340g 1 pc.

Basic Specifications

  • Other
    Option
  • Width(mm)
    150
  • Compatible Model
    TWK Type
  • Specification 1
    B Type
  • Specification 2
    Divider can be adjusted to 25 mm pitch
  • Material
    Steel
  • Amount Of Content
    1 pc.

Product Description

Medium cabinet extra divider (B type). Divider can be adjusted to 25 mm pitch.

Part Number
DB-150B
DB-200B
DB-250B
DB-300B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height
(mm)
Compatible Drawer Height
(mm)
Trusco Code Mass Amount Of Content

฿ 148.57

MEDIUM-DUTY CABINETS 1 Piece(s) 40 Day(s) 90 150 461-3601 170g 1 pc.

฿ 200.00

MEDIUM-DUTY CABINETS 1 Piece(s) 40 Day(s) 123 200 461-3627 230g 1 pc.

฿ 244.29

MEDIUM-DUTY CABINETS 1 Piece(s) 40 Day(s) 153 250 461-3643 290g 1 pc.

฿ 291.43

MEDIUM-DUTY CABINETS 1 Piece(s) 40 Day(s) 183 300 461-3660 340g 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1