(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wide Cabinet (Partition B Type) (TWK-1201B)

Wide Cabinet (Partition B Type) (TWK-1201B)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TWK-1201B SALE
TWK-1202B SALE
TWK-1203B SALE
TWK-1204B SALE
TWK-1205B SALE
TWK-1206B SALE
TWK-1207B SALE
TWK-1208B SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Drawer Trusco Code Mass Amount Of Content

฿ 195,223.00

฿ 165,724.80

MEDIUM-DUTY CABINETS 1 Piece(s) 40 Day(s) H150 8 pcs 281-2231 280kg 1 unit

฿ 182,422.00

฿ 153,471.63

MEDIUM-DUTY CABINETS 1 Piece(s) 40 Day(s) H200 6 pcs 281-2240 244kg 1 unit

฿ 188,822.00

฿ 159,554.59

MEDIUM-DUTY CABINETS 1 Piece(s) 40 Day(s) H150: 6 pcs, H300: 1 pc 281-2258 262kg 1 unit

฿ 188,822.00

฿ 159,573.47

MEDIUM-DUTY CABINETS 1 Piece(s) 40 Day(s) H150: 5 pcs, H200: 1 pc, H250: 1 pc 281-2266 262kg 1 unit

฿ 188,822.00

฿ 159,649.00

MEDIUM-DUTY CABINETS 1 Piece(s) 40 Day(s) H150: 4 pcs, H200: 3 pcs 281-2274 262kg 1 unit

฿ 182,422.00

฿ 153,270.96

MEDIUM-DUTY CABINETS 1 Piece(s) 40 Day(s) H150: 3 pcs, H250: 3 pcs 281-2282 244kg 1 unit

฿ 182,422.00

฿ 153,307.45

MEDIUM-DUTY CABINETS 1 Piece(s) 40 Day(s) H150: 4 pcs, H300: 2 pcs 281-2291 244kg 1 unit

฿ 182,422.00

฿ 153,343.93

MEDIUM-DUTY CABINETS 1 Piece(s) 40 Day(s) H150: 2 pcs, H200: 2 pcs, H250: 2 pcs 281-2304 244kg 1 unit

Basic Specifications

  • Height(mm)
    1300
  • Frontage(mm)
    1200
  • Depth(mm)
    650
  • Maximum Load(kg/unit)
    Medium capacity (501 to 1,200)
  • Details Type
    Wide Cabinet "TWK Type"
  • Color
    Green
  • Maximum Load Details(kg)
    1200
  • Uniform Load Capacity(kg/stage)
    150
  • Amount Of Content
    1 unit

Product Description

[Features]
· Adopts an All-lock mechanism that can simultaneously lock all drawers, keeping precious tools and parts safe.
· Employs a latch mechanism to prevent the drawers from coming out and to protect the cabinet and stored items from falling in the case of transportation or earthquakes.
· Each side has a safety lock function so when one of the drawers are pulled out, the safety function will be automatically activated and all other drawers will be locked.
[Applications]
· Capable of storing a wide range of items from tools and parts to long objects

Part Number
TWK-1201B SALE
TWK-1202B SALE
TWK-1203B SALE
TWK-1204B SALE
TWK-1205B SALE
TWK-1206B SALE
TWK-1207B SALE
TWK-1208B SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Drawer Trusco Code Mass Amount Of Content

฿ 195,223.00

฿ 165,724.80

MEDIUM-DUTY CABINETS 1 Piece(s) 40 Day(s) H150 8 pcs 281-2231 280kg 1 unit

฿ 182,422.00

฿ 153,471.63

MEDIUM-DUTY CABINETS 1 Piece(s) 40 Day(s) H200 6 pcs 281-2240 244kg 1 unit

฿ 188,822.00

฿ 159,554.59

MEDIUM-DUTY CABINETS 1 Piece(s) 40 Day(s) H150: 6 pcs, H300: 1 pc 281-2258 262kg 1 unit

฿ 188,822.00

฿ 159,573.47

MEDIUM-DUTY CABINETS 1 Piece(s) 40 Day(s) H150: 5 pcs, H200: 1 pc, H250: 1 pc 281-2266 262kg 1 unit

฿ 188,822.00

฿ 159,649.00

MEDIUM-DUTY CABINETS 1 Piece(s) 40 Day(s) H150: 4 pcs, H200: 3 pcs 281-2274 262kg 1 unit

฿ 182,422.00

฿ 153,270.96

MEDIUM-DUTY CABINETS 1 Piece(s) 40 Day(s) H150: 3 pcs, H250: 3 pcs 281-2282 244kg 1 unit

฿ 182,422.00

฿ 153,307.45

MEDIUM-DUTY CABINETS 1 Piece(s) 40 Day(s) H150: 4 pcs, H300: 2 pcs 281-2291 244kg 1 unit

฿ 182,422.00

฿ 153,343.93

MEDIUM-DUTY CABINETS 1 Piece(s) 40 Day(s) H150: 2 pcs, H200: 2 pcs, H250: 2 pcs 281-2304 244kg 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1