(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wide Cabinet (Partition A Type) (TWK-1201A)

Wide Cabinet (Partition A Type) (TWK-1201A)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/08/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TWK-1201A SALE
TWK-1202A SALE
TWK-1203A SALE
TWK-1204A SALE
TWK-1205A SALE
TWK-1206A SALE
TWK-1207A SALE
TWK-1208A SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Drawer Trusco Code Mass Amount Of Content

฿ 216,560.00

฿ 156,313.01

MEDIUM-DUTY CABINETS 1 Piece(s) 40 Day(s) H150 8 pcs 281-2151 266kg 1 unit

฿ 201,625.00

฿ 144,605.45

MEDIUM-DUTY CABINETS 1 Piece(s) 40 Day(s) H200 6 pcs 281-2169 230kg 1 unit

฿ 209,090.00

฿ 150,356.62

MEDIUM-DUTY CABINETS 1 Piece(s) 40 Day(s) H150: 6 pcs, H300: 1 pc 281-2177 248kg 1 unit

฿ 209,090.00

฿ 150,356.62

MEDIUM-DUTY CABINETS 1 Piece(s) 40 Day(s) H150: 5 pcs, H200: 1 pc, H250: 1 pc 281-2185 248kg 1 unit

฿ 209,090.00

฿ 151,025.71

MEDIUM-DUTY CABINETS 1 Piece(s) 40 Day(s) H150: 4 pcs, H200: 3 pcs 281-2193 248kg 1 unit

฿ 201,625.00

฿ 144,544.96

MEDIUM-DUTY CABINETS 1 Piece(s) 40 Day(s) H150: 3 pcs, H250: 3 pcs 281-2207 230kg 1 unit

฿ 201,625.00

฿ 144,585.29

MEDIUM-DUTY CABINETS 1 Piece(s) 40 Day(s) H150: 4 pcs, H300: 2 pcs 281-2215 230kg 1 unit

฿ 201,625.00

฿ 144,585.29

MEDIUM-DUTY CABINETS 1 Piece(s) 40 Day(s) H150: 2 pcs, H200: 2 pcs, H250: 2 pcs 281-2223 230kg 1 unit

Basic Specifications

  • Height(mm)
    1300
  • Frontage(mm)
    1200
  • Depth(mm)
    650
  • Maximum Load(kg/unit)
    Medium capacity (501 to 1,200)
  • Details Type
    Wide Cabinet "TWK Type"
  • Color
    Green
  • Maximum Load Details(kg)
    1200
  • Uniform Load Capacity(kg/stage)
    150
  • Amount Of Content
    1 unit

Product Description

[Features]
· Adopts an All-lock mechanism that can simultaneously lock all drawers, keeping precious tools and parts safe.
· Employs a latch mechanism to prevent the drawers from coming out and to protect the cabinet and stored items from falling in the case of transportation or earthquakes.
· Each side has a safety lock function so when one of the drawers are pulled out, the safety function will be automatically activated and all other drawers will be locked.
[Applications]
· Capable of storing a wide range of items from tools and parts to long objects

Part Number
TWK-1201A SALE
TWK-1202A SALE
TWK-1203A SALE
TWK-1204A SALE
TWK-1205A SALE
TWK-1206A SALE
TWK-1207A SALE
TWK-1208A SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Drawer Trusco Code Mass Amount Of Content

฿ 216,560.00

฿ 156,313.01

MEDIUM-DUTY CABINETS 1 Piece(s) 40 Day(s) H150 8 pcs 281-2151 266kg 1 unit

฿ 201,625.00

฿ 144,605.45

MEDIUM-DUTY CABINETS 1 Piece(s) 40 Day(s) H200 6 pcs 281-2169 230kg 1 unit

฿ 209,090.00

฿ 150,356.62

MEDIUM-DUTY CABINETS 1 Piece(s) 40 Day(s) H150: 6 pcs, H300: 1 pc 281-2177 248kg 1 unit

฿ 209,090.00

฿ 150,356.62

MEDIUM-DUTY CABINETS 1 Piece(s) 40 Day(s) H150: 5 pcs, H200: 1 pc, H250: 1 pc 281-2185 248kg 1 unit

฿ 209,090.00

฿ 151,025.71

MEDIUM-DUTY CABINETS 1 Piece(s) 40 Day(s) H150: 4 pcs, H200: 3 pcs 281-2193 248kg 1 unit

฿ 201,625.00

฿ 144,544.96

MEDIUM-DUTY CABINETS 1 Piece(s) 40 Day(s) H150: 3 pcs, H250: 3 pcs 281-2207 230kg 1 unit

฿ 201,625.00

฿ 144,585.29

MEDIUM-DUTY CABINETS 1 Piece(s) 40 Day(s) H150: 4 pcs, H300: 2 pcs 281-2215 230kg 1 unit

฿ 201,625.00

฿ 144,585.29

MEDIUM-DUTY CABINETS 1 Piece(s) 40 Day(s) H150: 2 pcs, H200: 2 pcs, H250: 2 pcs 281-2223 230kg 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1