(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cabinet, Base For Medium Weight Cabinet VER (VER-B)

Cabinet, Base For Medium Weight Cabinet VER (VER-B)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
VER-B
VER-C
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type Maximum Load Details
(kg)
Trusco Code Mass Amount Of Content

฿ 3,424.00

MEDIUM-DUTY CABINETS 1 Piece(s) 40 Day(s) Base with Adjuster 500 302-5764 3.6kg 1 unit

฿ 6,777.00

MEDIUM-DUTY CABINETS 1 Piece(s) 40 Day(s) Base With Caster 200 302-5772 5.7kg 1 unit

Basic Specifications

Product Description

Cabinet base. Adjuster adjustment range: 39 mm.

Part Number
VER-B
VER-C
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type Maximum Load Details
(kg)
Trusco Code Mass Amount Of Content

฿ 3,424.00

MEDIUM-DUTY CABINETS 1 Piece(s) 40 Day(s) Base with Adjuster 500 302-5764 3.6kg 1 unit

฿ 6,777.00

MEDIUM-DUTY CABINETS 1 Piece(s) 40 Day(s) Base With Caster 200 302-5772 5.7kg 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1