(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cabinet, Base For Lightweight Cabinet LVE (LVE-C)

Cabinet, Base For Lightweight Cabinet LVE (LVE-C)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
LVE-B
LVE-C
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type Maximum Load Details
(kg)
Trusco Code Mass Amount Of Content

฿ 3,424.00

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) Base with Adjuster 500 465-2240 3.6kg 1 unit

฿ 7,180.00

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) Base With Caster 200 465-2258 5.7kg 1 unit

Basic Specifications

Product Description

[Features]
Steel base used for LVE type lightweight cabinets.

Part Number
LVE-B
LVE-C
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type Maximum Load Details
(kg)
Trusco Code Mass Amount Of Content

฿ 3,424.00

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) Base with Adjuster 500 465-2240 3.6kg 1 unit

฿ 7,180.00

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) Base With Caster 200 465-2258 5.7kg 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1