(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
WVR-L8W |
WVR-LL8W |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Frontage (mm) |
Trusco Code | Mass | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 48,772.31 ฿ 42,905.00 |
LIGHT-DUTY CABINETS | 1 Piece(s) | 40 Day(s) | 880 | 500-8549 | 69.6kg | 1 unit | ||
฿ 50,303.00 |
LIGHT-DUTY CABINETS | 1 Piece(s) | 40 Day(s) | 1200 | 500-8565 | 95.5kg | 1 unit |
A wide 1,200 size cabinet, ideal for managing long tools. Do not pull out multiple drawers all at once as the product may tip over.
Part Number |
---|
WVR-L8W |
WVR-LL8W |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Frontage (mm) |
Trusco Code | Mass | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 48,772.31 ฿ 42,905.00 |
LIGHT-DUTY CABINETS | 1 Piece(s) | 40 Day(s) | 880 | 500-8549 | 69.6kg | 1 unit | ||
฿ 50,303.00 |
LIGHT-DUTY CABINETS | 1 Piece(s) | 40 Day(s) | 1200 | 500-8565 | 95.5kg | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?