(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lightweight Cabinet WVR (WVR-C8)

Lightweight Cabinet WVR (WVR-C8)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
WVR-C8
WVR-C88
WVR-CB8
WVR-CB13
WVR-L13
WVR-L213
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Details Type Drawer Trusco Code Mass Amount Of Content

฿ 26,348.00

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 450 Drawer type H56: 4 pcs, H113: 3 pcs, H170: 1 pc 500-8379 45.5kg 1 unit

฿ 45,440.00

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 880 Drawer type H56: 8 pcs (4X2 lines), H113: 6 pcs (3X2 lines), H170: 2 pcs (1X2 lines) 500-8506 93.4kg 1 unit

฿ 31,768.00

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 880 Combination Type H56: 4 pcs, H113: 3 pcs, H170: 1 pc 500-8514 73.4kg 1 unit

฿ 37,215.00

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 880 Combination Type H56 13 pcs 500-8531 78.4kg 1 unit

฿ 33,960.00

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 450 Drawer type H56 13 pcs 500-8387 50.5kg 1 unit

฿ 60,892.00

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 880 Drawer type H56 x 26 pcs (13X2 lines) 500-8417 100.4kg 1 unit

Basic Specifications

  • Height(mm)
    880
  • Depth(mm)
    500
  • Maximum Load(kg/unit)
    Lightweight (Up to 500)
  • Color
    Green
  • Notes
    Do not pull out multiple drawers all at once as the product may tip over.
  • Amount Of Content
    1 unit

Product Description

[Features]
Lightweight cabinet with all-locking mechanism and cylinder lock.
[Applications]
There are 2 types of drawer sizes, and it can be used for managing, etc., tools and parts.

Part Number
WVR-C8
WVR-C88
WVR-CB8
WVR-CB13
WVR-L13
WVR-L213
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Details Type Drawer Trusco Code Mass Amount Of Content

฿ 26,348.00

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 450 Drawer type H56: 4 pcs, H113: 3 pcs, H170: 1 pc 500-8379 45.5kg 1 unit

฿ 45,440.00

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 880 Drawer type H56: 8 pcs (4X2 lines), H113: 6 pcs (3X2 lines), H170: 2 pcs (1X2 lines) 500-8506 93.4kg 1 unit

฿ 31,768.00

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 880 Combination Type H56: 4 pcs, H113: 3 pcs, H170: 1 pc 500-8514 73.4kg 1 unit

฿ 37,215.00

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 880 Combination Type H56 13 pcs 500-8531 78.4kg 1 unit

฿ 33,960.00

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 450 Drawer type H56 13 pcs 500-8387 50.5kg 1 unit

฿ 60,892.00

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 880 Drawer type H56 x 26 pcs (13X2 lines) 500-8417 100.4kg 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Specification

●Max Load Capacity(kg/piece):400
●Main Body Color:Green