(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Lightweight Cabinet VR (Drawer Type)

Lightweight Cabinet VR (Drawer Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 24,644.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
VR-L6
VR-L8
VR-L66
VR-L86
VR-L88
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Drawer Trusco Code Mass Amount Of Content

฿ 24,644.00

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 393 H123 6 pcs 502-0841 32.4kg 1 unit

฿ 28,012.00

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 393 H92 8 pcs 502-0867 38.2kg 1 unit

฿ 47,976.00

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 767 H123 X12 pcs (6 steps X 2 rows) 502-0883 68.1kg 1 unit

฿ 49,956.00

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 767 H92: 8 pcs, H123: 6 pcs 502-0905 75.5kg 1 unit

฿ 54,235.00

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 767 H92 X16 (8 steps X 2 rows) 502-0921 84.5kg 1 unit

Basic Specifications

  • Height(mm)
    880
  • Depth(mm)
    500
  • Maximum Load(kg/unit)
    Lightweight (Up to 500)
  • Details Type
    Drawer type
  • Color
    Green
  • Amount Of Content
    1 unit

Product Description

Drawer-type lightweight cabinet.

Part Number
VR-L6
VR-L8
VR-L66
VR-L86
VR-L88
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Drawer Trusco Code Mass Amount Of Content

฿ 24,644.00

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 393 H123 6 pcs 502-0841 32.4kg 1 unit

฿ 28,012.00

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 393 H92 8 pcs 502-0867 38.2kg 1 unit

฿ 47,976.00

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 767 H123 X12 pcs (6 steps X 2 rows) 502-0883 68.1kg 1 unit

฿ 49,956.00

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 767 H92: 8 pcs, H123: 6 pcs 502-0905 75.5kg 1 unit

฿ 54,235.00

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 767 H92 X16 (8 steps X 2 rows) 502-0921 84.5kg 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1