(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Small Capacity Cabinet, Model VR (VR-CB6)

Small Capacity Cabinet, Model VR (VR-CB6)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
VR-CB6 SALE
VR-CB7 SALE
VR-CB8 SALE
VR-L6W SALE
VR-L7W SALE
VR-L8W SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type Drawer Trusco Code Accessory Mass Amount Of Content

฿ 41,945.00

฿ 38,589.40

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) Combination Type H123 6 pcs 502-2401 Partition: 2 partitions, 6 dividers, and 2 shelf boards per drawer 57.5kg 1 unit

฿ 40,608.00

฿ 37,359.36

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) Combination Type H92: 4 pcs, H123: 3 pcs 502-2410 Partition: 2 partitions, 6 dividers, and 2 shelf boards per drawer 59.5kg 1 unit

฿ 43,963.00

฿ 40,445.96

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) Combination Type H92 8 pcs 502-2436 Partition: 2 partitions, 6 dividers, and 2 shelf boards per drawer 61.5kg 1 unit

฿ 43,809.00

฿ 40,304.28

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) Wide Drawer Type H123 6 pcs 502-0948 5 partitions and 12 dividers per drawer stage 61.5kg 1 unit

฿ 47,669.00

฿ 43,855.48

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) Wide Drawer Type H92: 4 pcs, H123: 3 pcs 502-0964 5 partitions and 12 dividers per drawer stage 65.5kg 1 unit

฿ 52,499.00

฿ 48,299.08

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) Wide Drawer Type H92 8 pcs 502-2452 5 partitions and 12 dividers per drawer stage 69.5kg 1 unit

Basic Specifications

  • Height(mm)
    880
  • Frontage(mm)
    767
  • Depth(mm)
    500
  • Maximum Load(kg/unit)
    Lightweight (Up to 500)
  • Color
    Green
  • Amount Of Content
    1 unit

Product Description

[Features]
Lightweight cabinet with all-locking mechanism drawers and cylinder lock.
[Applications]
There are 2 types, combination type and wide drawer type, which can be used for managing, etc., tools and parts.

Part Number
VR-CB6 SALE
VR-CB7 SALE
VR-CB8 SALE
VR-L6W SALE
VR-L7W SALE
VR-L8W SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type Drawer Trusco Code Accessory Mass Amount Of Content

฿ 41,945.00

฿ 38,589.40

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) Combination Type H123 6 pcs 502-2401 Partition: 2 partitions, 6 dividers, and 2 shelf boards per drawer 57.5kg 1 unit

฿ 40,608.00

฿ 37,359.36

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) Combination Type H92: 4 pcs, H123: 3 pcs 502-2410 Partition: 2 partitions, 6 dividers, and 2 shelf boards per drawer 59.5kg 1 unit

฿ 43,963.00

฿ 40,445.96

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) Combination Type H92 8 pcs 502-2436 Partition: 2 partitions, 6 dividers, and 2 shelf boards per drawer 61.5kg 1 unit

฿ 43,809.00

฿ 40,304.28

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) Wide Drawer Type H123 6 pcs 502-0948 5 partitions and 12 dividers per drawer stage 61.5kg 1 unit

฿ 47,669.00

฿ 43,855.48

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) Wide Drawer Type H92: 4 pcs, H123: 3 pcs 502-0964 5 partitions and 12 dividers per drawer stage 65.5kg 1 unit

฿ 52,499.00

฿ 48,299.08

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) Wide Drawer Type H92 8 pcs 502-2452 5 partitions and 12 dividers per drawer stage 69.5kg 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1