(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cabinet With Acrylic Window, Leveler (L5G)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
L5G
LDXG
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Compatible Model Trusco Code Mass
(kg)
Amount Of Content

฿ 5,469.00

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 591 5 Type 457-2084 2.2 1 unit

฿ 5,469.00

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 811 DX Type 457-2114 3.6 1 unit

Basic Specifications

  • Height(mm)
    39 to 49
  • Depth(mm)
    556
  • Maximum Load(kg/unit)
    Other
  • Other
    Option
  • Main Body Color
    Light Gray
  • Material 1
    Steel
  • Amount Of Content
    1 unit

Product Description

[Features]
· As it is powder coated, it is less susceptible to rust and scratches than conventional coating.

Part Number
L5G
LDXG
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Compatible Model Trusco Code Mass
(kg)
Amount Of Content

฿ 5,469.00

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 591 5 Type 457-2084 2.2 1 unit

฿ 5,469.00

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 811 DX Type 457-2114 3.6 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1