(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cabinet With Acrylic Window, Base With Casters (C5G)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
C5G
CDXG SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height
(mm)
Frontage
(mm)
Maximum Load
(kg/unit)
Compatible Model Trusco Code Mass
(kg)
Notes Amount Of Content

฿ 9,717.88

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 130 597 400 5 Type 457-1762 10.5 - 1 unit

฿ 17,768.78

฿ 14,335.85

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 146 817 700 DX Type 457-1797 12.7 Since there is a possibility of falling if casters are attached, use for cabinets with a low height. 1 unit

Basic Specifications

  • Depth(mm)
    563
  • Maximum Load(kg/unit)
    Medium capacity (501 to 1,200)
  • Other
    Option
  • Main Body Color
    Light Gray
  • Caster
    Swivel Type (Stopper 2 pcs) / Fixed Type (2 pcs)
  • Material 1
    Caster Bracket: Stainless Steel
  • Amount Of Content
    1 unit

Product Description

[Features]
· As it is powder coated, it is less susceptible to rust and scratches than conventional coating.

Part Number
C5G
CDXG SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height
(mm)
Frontage
(mm)
Maximum Load
(kg/unit)
Compatible Model Trusco Code Mass
(kg)
Notes Amount Of Content

฿ 9,717.88

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 130 597 400 5 Type 457-1762 10.5 - 1 unit

฿ 17,768.78

฿ 14,335.85

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 146 817 700 DX Type 457-1797 12.7 Since there is a possibility of falling if casters are attached, use for cabinets with a low height. 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1