- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Medium Weight Cabinet, Type DX (Full Stroke Type), Base With Casters For Type DX
Specifications of CDX
-
- Height(mm)
- 146
-
- Frontage(mm)
- 817
-
- Depth(mm)
- 563
-
- Maximum Load(kg/unit)
- Medium capacity (501 to 1,200)
-
- Other
- Option
-
- Main Body Color
- Green
-
- Maximum Load(kg/unit)
- 700
-
- Trusco Code
- 457-1789
-
- Caster
- Swivel type (with stopper) 75 mm (2 pcs), Fixed Type 75 mm 2 pcs
-
- Mass(kg)
- 12.7
-
- Material 1
- Caster Bracket: Stainless Steel
-
- Material 2
- Wheel: Phenol
-
- Notes
- Since there is a possibility of falling if casters are attached, use for cabinets with a low height.
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 17,717.65
฿ 15,639.37
|
HEAVY-DUTY CABINETS
|
1 Piece(s)
|
|
40 Day(s)
|
1 unit |
Basic Specifications
-
- Height(mm)
- 146
-
- Frontage(mm)
- 817
-
- Depth(mm)
- 563
-
- Maximum Load(kg/unit)
- Medium capacity (501 to 1,200)
-
- Other
- Option
-
- Main Body Color
- Green
-
- Maximum Load(kg/unit)
- 700
-
- Trusco Code
- 457-1789
-
- Caster
- Swivel type (with stopper) 75 mm (2 pcs), Fixed Type 75 mm 2 pcs
-
- Mass(kg)
- 12.7
-
- Material 1
- Caster Bracket: Stainless Steel
-
- Material 2
- Wheel: Phenol
-
- Notes
- Since there is a possibility of falling if casters are attached, use for cabinets with a low height.
-
- Amount Of Content
- 1 unit
Product Description
[Features]
· The inner dimensions of width x depth are the same as the DX cabinet main body outer dimensions
· Casters are 75φ phenol wheels: Swivel wheels (with stopper) x 2 pcs, fixed wheels x 2 pcs
· Caster load capacity: 700 kg/platform
Specifications of CDX
-
- Height(mm)
- 146
-
- Frontage(mm)
- 817
-
- Depth(mm)
- 563
-
- Maximum Load(kg/unit)
- Medium capacity (501 to 1,200)
-
- Other
- Option
-
- Main Body Color
- Green
-
- Maximum Load(kg/unit)
- 700
-
- Trusco Code
- 457-1789
-
- Caster
- Swivel type (with stopper) 75 mm (2 pcs), Fixed Type 75 mm 2 pcs
-
- Mass(kg)
- 12.7
-
- Material 1
- Caster Bracket: Stainless Steel
-
- Material 2
- Wheel: Phenol
-
- Notes
- Since there is a possibility of falling if casters are attached, use for cabinets with a low height.
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 17,717.65
฿ 15,639.37
|
HEAVY-DUTY CABINETS
|
1 Piece(s)
|
|
40 Day(s)
|
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Specification
●W x D x H(mm):817 x 563 x 146
●Max Load Capacity(kg/piece):700
●Main Body Color:Green
●Lock: Cylinder Lock
●Latch Mechanism
●Double Suspension Mechanism
●Full Stroke
●Caster: Flexible Type(with stopper) 75mm(2 pieces)/Fixed Type 75mm x 2Materials
●Steel
●Caster Brackets: Steel
●Wheel: PhenolAccessories
●Partition x 3, Divider x 8 Per Drawer
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?