(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Medium Capacity Cabinet, Model 7 (7-605)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
7-1001 SALE
7-1002 SALE
7-1006 SALE
7-1007 SALE
7-1008 SALE
7-1010 SALE
7-1011 SALE
7-1012 SALE
7-1014 SALE
7-1201 SALE
7-1202 SALE
7-1203 SALE
7-1205 SALE
7-1207 SALE
7-1210 SALE
7-1211 SALE
7-1212 SALE
7-1213 SALE
7-1214 SALE
7-1215 SALE
7-1216 SALE
7-1218 SALE
7-1219 SALE
7-605 SALE
7-606 SALE
7-801 SALE
7-803 SALE
7-806 SALE
7-809 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height
(mm)
Drawer Maximum Load
(kg/unit)
Trusco Code Mass
(kg)
Amount Of Content

฿ 89,048.00

฿ 76,803.90

MEDIUM-DUTY CABINETS 1 Piece(s) 40 Day(s) 1081 7D100:10 1000 457-1363 142 1 unit

฿ 62,670.00

฿ 54,052.88

MEDIUM-DUTY CABINETS 1 Piece(s) 40 Day(s) 1081 7D200:5 1000 457-1371 109 1 unit

฿ 73,098.00

฿ 63,047.03

MEDIUM-DUTY CABINETS 1 Piece(s) 40 Day(s) 1081 7D100:2、7D150:4、7D200:1 1000 457-1380 125 1 unit

฿ 72,954.00

฿ 62,922.83

MEDIUM-DUTY CABINETS 1 Piece(s) 40 Day(s) 1081 7D100:3、7D150:2、7D200:2 1000 457-1398 124 1 unit

฿ 78,479.00

฿ 67,688.14

MEDIUM-DUTY CABINETS 1 Piece(s) 40 Day(s) 1081 7D100:4、7D150:4 1000 457-1401 131 1 unit

฿ 78,366.00

฿ 67,590.68

MEDIUM-DUTY CABINETS 1 Piece(s) 40 Day(s) 1081 7D100:5、7D150:2、7D200:1 1000 457-1410 130 1 unit

฿ 78,280.00

฿ 67,516.50

MEDIUM-DUTY CABINETS 1 Piece(s) 40 Day(s) 1081 7D100:6、7D200:2 1000 457-1428 129 1 unit

฿ 83,777.00

฿ 72,257.66

MEDIUM-DUTY CABINETS 1 Piece(s) 40 Day(s) 1081 7D100:7、7D150:2 1000 457-1436 137 1 unit

฿ 67,657.00

฿ 58,354.16

MEDIUM-DUTY CABINETS 1 Piece(s) 40 Day(s) 1081 7D150:4、7D200:2 1000 457-1444 118 1 unit

฿ 105,706.00

฿ 91,171.43

MEDIUM-DUTY CABINETS 1 Piece(s) 40 Day(s) 1281 7D100:12 1200 457-1452 169 1 unit

฿ 84,514.00

฿ 72,893.33

MEDIUM-DUTY CABINETS 1 Piece(s) 40 Day(s) 1281 7D150:8 1200 457-1461 146 1 unit

฿ 73,267.00

฿ 63,192.79

MEDIUM-DUTY CABINETS 1 Piece(s) 40 Day(s) 1281 7D200:6 1200 457-1479 129 1 unit

฿ 84,289.00

฿ 72,699.26

MEDIUM-DUTY CABINETS 1 Piece(s) 40 Day(s) 1281 7D100:2、7D150:4、7D200:2 1200 457-1487 144 1 unit

฿ 89,812.00

฿ 77,462.85

MEDIUM-DUTY CABINETS 1 Piece(s) 40 Day(s) 1281 7D100:3、7D150:6 1200 457-1495 152 1 unit

฿ 89,699.00

฿ 77,365.39

MEDIUM-DUTY CABINETS 1 Piece(s) 40 Day(s) 1281 7D100:4、7D150:4、7D200:1 1200 457-1509 151 1 unit

฿ 89,615.00

฿ 77,292.94

MEDIUM-DUTY CABINETS 1 Piece(s) 40 Day(s) 1281 7D100:5、7D150:2、7D200:2 1200 457-1517 150 1 unit

฿ 95,109.00

฿ 82,031.51

MEDIUM-DUTY CABINETS 1 Piece(s) 40 Day(s) 1281 7D100:6、7D150:4 1200 457-1525 158 1 unit

฿ 89,529.00

฿ 77,218.76

MEDIUM-DUTY CABINETS 1 Piece(s) 40 Day(s) 1281 7D100:6、7D200:3 1200 457-1533 149 1 unit

฿ 94,998.00

฿ 81,935.78

MEDIUM-DUTY CABINETS 1 Piece(s) 40 Day(s) 1281 7D100:7、7D150:2、7D200:1 1200 457-1541 157 1 unit

฿ 94,885.00

฿ 81,838.31

MEDIUM-DUTY CABINETS 1 Piece(s) 40 Day(s) 1281 7D100:8、7D200:2 1200 457-1550 156 1 unit

฿ 100,409.00

฿ 86,602.76

MEDIUM-DUTY CABINETS 1 Piece(s) 40 Day(s) 1281 7D100:9、7D150:2 1200 457-1568 163 1 unit

฿ 78,905.00

฿ 68,055.56

MEDIUM-DUTY CABINETS 1 Piece(s) 40 Day(s) 1281 7D150:4、7D200:3 1200 457-1576 138 1 unit

฿ 84,400.00

฿ 72,795.00

MEDIUM-DUTY CABINETS 1 Piece(s) 40 Day(s) 1281 7D100:1、7D150:6、7D200:1 1200 457-1584 145 1 unit

฿ 49,609.00

฿ 45,640.28

MEDIUM-DUTY CABINETS 1 Piece(s) 40 Day(s) 681 7D100:2、7D200:2 600 457-1592 76 1 unit

฿ 55,106.00

฿ 50,697.52

MEDIUM-DUTY CABINETS 1 Piece(s) 40 Day(s) 681 7D100:3、7D150:2 600 457-1606 84 1 unit

฿ 75,505.00

฿ 65,123.06

MEDIUM-DUTY CABINETS 1 Piece(s) 40 Day(s) 881 7D100:8 800 457-1614 116 1 unit

฿ 59,327.00

฿ 51,169.54

MEDIUM-DUTY CABINETS 1 Piece(s) 40 Day(s) 881 7D100:1、7D150:2、7D200:2 800 457-1622 97 1 unit

฿ 64,370.00

฿ 55,519.13

MEDIUM-DUTY CABINETS 1 Piece(s) 40 Day(s) 881 7D100:3、7D150:2、7D200:1 800 457-1631 104 1 unit

฿ 69,867.00

฿ 60,260.29

MEDIUM-DUTY CABINETS 1 Piece(s) 40 Day(s) 881 7D100:6、7D200:1 800 457-1649 110 1 unit

Basic Specifications

  • Frontage(mm)
    793
  • Depth(mm)
    557
  • Maximum Load(kg/unit)
    Medium capacity (501 to 1,200)
  • Main Body Color
    Green
  • Accessory
    3 partitions and 8 dividers per drawer.
  • Key
    Cylinder lock
  • Material 1
    Steel (Powder Coating)
  • Amount Of Content
    1 unit

Product Description

A simple and safe medium capacity cabinet.
[Features]
· Includes a latch mechanism.
· Each drawer includes an auto-locking device for preventing drawers from unintentionally flying out.
· Material Steel (powder coating).

Part Number
7-1001 SALE
7-1002 SALE
7-1006 SALE
7-1007 SALE
7-1008 SALE
7-1010 SALE
7-1011 SALE
7-1012 SALE
7-1014 SALE
7-1201 SALE
7-1202 SALE
7-1203 SALE
7-1205 SALE
7-1207 SALE
7-1210 SALE
7-1211 SALE
7-1212 SALE
7-1213 SALE
7-1214 SALE
7-1215 SALE
7-1216 SALE
7-1218 SALE
7-1219 SALE
7-605 SALE
7-606 SALE
7-801 SALE
7-803 SALE
7-806 SALE
7-809 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height
(mm)
Drawer Maximum Load
(kg/unit)
Trusco Code Mass
(kg)
Amount Of Content

฿ 89,048.00

฿ 76,803.90

MEDIUM-DUTY CABINETS 1 Piece(s) 40 Day(s) 1081 7D100:10 1000 457-1363 142 1 unit

฿ 62,670.00

฿ 54,052.88

MEDIUM-DUTY CABINETS 1 Piece(s) 40 Day(s) 1081 7D200:5 1000 457-1371 109 1 unit

฿ 73,098.00

฿ 63,047.03

MEDIUM-DUTY CABINETS 1 Piece(s) 40 Day(s) 1081 7D100:2、7D150:4、7D200:1 1000 457-1380 125 1 unit

฿ 72,954.00

฿ 62,922.83

MEDIUM-DUTY CABINETS 1 Piece(s) 40 Day(s) 1081 7D100:3、7D150:2、7D200:2 1000 457-1398 124 1 unit

฿ 78,479.00

฿ 67,688.14

MEDIUM-DUTY CABINETS 1 Piece(s) 40 Day(s) 1081 7D100:4、7D150:4 1000 457-1401 131 1 unit

฿ 78,366.00

฿ 67,590.68

MEDIUM-DUTY CABINETS 1 Piece(s) 40 Day(s) 1081 7D100:5、7D150:2、7D200:1 1000 457-1410 130 1 unit

฿ 78,280.00

฿ 67,516.50

MEDIUM-DUTY CABINETS 1 Piece(s) 40 Day(s) 1081 7D100:6、7D200:2 1000 457-1428 129 1 unit

฿ 83,777.00

฿ 72,257.66

MEDIUM-DUTY CABINETS 1 Piece(s) 40 Day(s) 1081 7D100:7、7D150:2 1000 457-1436 137 1 unit

฿ 67,657.00

฿ 58,354.16

MEDIUM-DUTY CABINETS 1 Piece(s) 40 Day(s) 1081 7D150:4、7D200:2 1000 457-1444 118 1 unit

฿ 105,706.00

฿ 91,171.43

MEDIUM-DUTY CABINETS 1 Piece(s) 40 Day(s) 1281 7D100:12 1200 457-1452 169 1 unit

฿ 84,514.00

฿ 72,893.33

MEDIUM-DUTY CABINETS 1 Piece(s) 40 Day(s) 1281 7D150:8 1200 457-1461 146 1 unit

฿ 73,267.00

฿ 63,192.79

MEDIUM-DUTY CABINETS 1 Piece(s) 40 Day(s) 1281 7D200:6 1200 457-1479 129 1 unit

฿ 84,289.00

฿ 72,699.26

MEDIUM-DUTY CABINETS 1 Piece(s) 40 Day(s) 1281 7D100:2、7D150:4、7D200:2 1200 457-1487 144 1 unit

฿ 89,812.00

฿ 77,462.85

MEDIUM-DUTY CABINETS 1 Piece(s) 40 Day(s) 1281 7D100:3、7D150:6 1200 457-1495 152 1 unit

฿ 89,699.00

฿ 77,365.39

MEDIUM-DUTY CABINETS 1 Piece(s) 40 Day(s) 1281 7D100:4、7D150:4、7D200:1 1200 457-1509 151 1 unit

฿ 89,615.00

฿ 77,292.94

MEDIUM-DUTY CABINETS 1 Piece(s) 40 Day(s) 1281 7D100:5、7D150:2、7D200:2 1200 457-1517 150 1 unit

฿ 95,109.00

฿ 82,031.51

MEDIUM-DUTY CABINETS 1 Piece(s) 40 Day(s) 1281 7D100:6、7D150:4 1200 457-1525 158 1 unit

฿ 89,529.00

฿ 77,218.76

MEDIUM-DUTY CABINETS 1 Piece(s) 40 Day(s) 1281 7D100:6、7D200:3 1200 457-1533 149 1 unit

฿ 94,998.00

฿ 81,935.78

MEDIUM-DUTY CABINETS 1 Piece(s) 40 Day(s) 1281 7D100:7、7D150:2、7D200:1 1200 457-1541 157 1 unit

฿ 94,885.00

฿ 81,838.31

MEDIUM-DUTY CABINETS 1 Piece(s) 40 Day(s) 1281 7D100:8、7D200:2 1200 457-1550 156 1 unit

฿ 100,409.00

฿ 86,602.76

MEDIUM-DUTY CABINETS 1 Piece(s) 40 Day(s) 1281 7D100:9、7D150:2 1200 457-1568 163 1 unit

฿ 78,905.00

฿ 68,055.56

MEDIUM-DUTY CABINETS 1 Piece(s) 40 Day(s) 1281 7D150:4、7D200:3 1200 457-1576 138 1 unit

฿ 84,400.00

฿ 72,795.00

MEDIUM-DUTY CABINETS 1 Piece(s) 40 Day(s) 1281 7D100:1、7D150:6、7D200:1 1200 457-1584 145 1 unit

฿ 49,609.00

฿ 45,640.28

MEDIUM-DUTY CABINETS 1 Piece(s) 40 Day(s) 681 7D100:2、7D200:2 600 457-1592 76 1 unit

฿ 55,106.00

฿ 50,697.52

MEDIUM-DUTY CABINETS 1 Piece(s) 40 Day(s) 681 7D100:3、7D150:2 600 457-1606 84 1 unit

฿ 75,505.00

฿ 65,123.06

MEDIUM-DUTY CABINETS 1 Piece(s) 40 Day(s) 881 7D100:8 800 457-1614 116 1 unit

฿ 59,327.00

฿ 51,169.54

MEDIUM-DUTY CABINETS 1 Piece(s) 40 Day(s) 881 7D100:1、7D150:2、7D200:2 800 457-1622 97 1 unit

฿ 64,370.00

฿ 55,519.13

MEDIUM-DUTY CABINETS 1 Piece(s) 40 Day(s) 881 7D100:3、7D150:2、7D200:1 800 457-1631 104 1 unit

฿ 69,867.00

฿ 60,260.29

MEDIUM-DUTY CABINETS 1 Piece(s) 40 Day(s) 881 7D100:6、7D200:1 800 457-1649 110 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1