(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lightweight Cabinet Type 5, Casters For Type 5

Lightweight Cabinet Type 5, Casters For Type 5

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of C5-O

  • Height(mm)
    168
  • Frontage(mm)
    597
  • Depth(mm)
    563
  • Maximum Load(kg/unit)
    Lightweight (Up to 500)
  • Other
    Option
  • Main Body Color
    Green
  • Maximum Load(kg/unit)
    380
  • Trusco Code
    457-1754
  • Specification 2
    Wheel: 100 mm Rubber, swivel (with stopper) x 2, fixed x 2
  • Mass(kg)
    10.5
  • Notes
    Since there is a possibility of falling if casters are attached, use for cabinets with a low height.
  • Amount Of Content
    1 unit
Part Number
C5-O
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 9,717.88

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 1 unit

Basic Specifications

  • Height(mm)
    168
  • Frontage(mm)
    597
  • Depth(mm)
    563
  • Maximum Load(kg/unit)
    Lightweight (Up to 500)
  • Other
    Option
  • Main Body Color
    Green
  • Maximum Load(kg/unit)
    380
  • Trusco Code
    457-1754
  • Specification 2
    Wheel: 100 mm Rubber, swivel (with stopper) x 2, fixed x 2
  • Mass(kg)
    10.5
  • Notes
    Since there is a possibility of falling if casters are attached, use for cabinets with a low height.
  • Amount Of Content
    1 unit

Product Description

Powder coated casters that are less susceptible to rust and scratches than conventional coating. Casters are 100φ rubber wheels.

Specifications of C5-O

  • Height(mm)
    168
  • Frontage(mm)
    597
  • Depth(mm)
    563
  • Maximum Load(kg/unit)
    Lightweight (Up to 500)
  • Other
    Option
  • Main Body Color
    Green
  • Maximum Load(kg/unit)
    380
  • Trusco Code
    457-1754
  • Specification 2
    Wheel: 100 mm Rubber, swivel (with stopper) x 2, fixed x 2
  • Mass(kg)
    10.5
  • Notes
    Since there is a possibility of falling if casters are attached, use for cabinets with a low height.
  • Amount Of Content
    1 unit
Part Number
C5-O
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 9,717.88

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1