(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Midget Cabinet (M6)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
M6 SALE
M6-1 SALE
M6-1G SALE
M6-2 SALE
M6-2G SALE
M6-3 SALE
M6-3G SALE
M6G SALE
M8-1 SALE
M8-1G SALE
M8-2 SALE
M8-2G SALE
M8-3 SALE
M8-3G SALE
M8G SALE
M10 SALE
M10-1G SALE
M10-2 SALE
M10-2G SALE
M10-5 SALE
M10-5G SALE
M10G SALE
M12-1 SALE
M12-1G SALE
M12-4 SALE
M12-4G SALE
M12-6 SALE
M12-6G SALE
M12-O SALE
M12G SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height
(mm)
Details Type Drawer Main Body Color Maximum Load
(kg/unit)
Trusco Code Mass
(kg)
Amount Of Content

฿ 30,796.00

฿ 28,332.32

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 423 Height 423 mm H60: 4 pcs, H120: 1 pc Green 100 457-2297 23 1 unit

฿ 27,766.00

฿ 25,544.72

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 423 Height 423 mm H60: 2 pcs, H120: 2 pcs Green 100 457-2301 20 1 unit

฿ 27,766.00

฿ 25,544.72

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 423 Height 423 mm H60: 2 pcs, H120: 2 pcs Light Gray 100 457-2319 20 1 unit

฿ 34,056.00

฿ 31,331.52

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 423 Height 423 mm H60: 6 pcs Green 100 457-2327 22 1 unit

฿ 34,056.00

฿ 31,331.52

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 423 Height 423 mm H60: 6 pcs Light Gray 100 457-2335 22 1 unit

฿ 24,734.00

฿ 22,755.28

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 423 Height 423 mm H120: 3 pcs Green 100 457-2343 18 1 unit

฿ 24,734.00

฿ 22,755.28

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 423 Height 423 mm H120: 3 pcs Light Gray 100 457-2351 18 1 unit

฿ 30,796.00

฿ 28,332.32

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 423 Height 423 mm H60: 4 pcs, H120: 1 pc Light Gray 100 457-2360 23 1 unit

฿ 33,574.00

฿ 30,888.08

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 543 Height 543 mm H60: 2 pcs, H120: 3 pcs Green 140 457-2386 25 1 unit

฿ 33,574.00

฿ 30,888.08

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 543 Height 543 mm H60: 2 pcs, H120: 3 pcs Light Gray 140 457-2394 25 1 unit

฿ 36,661.00

฿ 33,728.12

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 543 Height 543 mm H60: 4 pcs, H120: 2 pcs Green 140 457-2408 26 1 unit

฿ 36,661.00

฿ 33,728.12

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 543 Height 543 mm H60: 4 pcs, H120: 2 pcs Light Gray 140 457-2416 26 1 unit

฿ 42,866.00

฿ 39,436.72

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 543 Height 543 mm H60 8 pcs Green 140 457-2424 29 1 unit

฿ 42,866.00

฿ 39,436.72

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 543 Height 543 mm H60 8 pcs Light Gray 140 457-2432 29 1 unit

฿ 39,806.00

฿ 36,621.52

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 543 Height 543 mm H60: 6 pcs, H120: 1 pc Light Gray 140 457-2441 30 1 unit

฿ 45,019.00

฿ 41,417.48

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 663 Height 663 mm H60: 6 pcs, H120: 2 pcs Green 160 457-2131 34 1 unit

฿ 38,957.00

฿ 35,840.44

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 663 Height 663 mm H60: 2 pcs, H120: 4 pcs Light Gray 160 457-2157 30 1 unit

฿ 41,903.00

฿ 38,550.76

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 663 Height 663 mm H60: 4 pcs, H120: 3 pcs Green 160 457-2165 31 1 unit

฿ 41,903.00

฿ 38,550.76

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 663 Height 663 mm H60: 4 pcs, H120: 3 pcs Light Gray 160 457-2173 31 1 unit

฿ 35,756.00

฿ 32,895.52

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 663 Height 663 mm H120 5 pcs Green 160 457-2181 28 1 unit

฿ 35,756.00

฿ 32,895.52

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 663 Height 663 mm H120 5 pcs Light Gray 160 457-2190 28 1 unit

฿ 45,019.00

฿ 41,417.48

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 663 Height 663 mm H60: 6 pcs, H120: 2 pcs Light Gray 160 457-2203 34 1 unit

฿ 47,882.00

฿ 37,596.95

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 882 Height 882 mm H60: 1 pc, H120: 6 pcs Green 200 457-2220 37 1 unit

฿ 47,882.00

฿ 44,051.44

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 882 Height 882 mm H60: 1 pc, H120: 6 pcs Light Gray 200 457-2238 37 1 unit

฿ 60,290.00

฿ 52,000.13

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 882 Height 882 mm H60: 9 pcs, H120: 2 pcs Green 200 457-2246 43 1 unit

฿ 60,290.00

฿ 52,000.13

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 882 Height 882 mm H60: 9 pcs, H120: 2 pcs Light Gray 200 457-2254 43 1 unit

฿ 66,409.00

฿ 57,277.76

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 882 Height 882 mm H60 13 pcs Green 200 457-2262 46 1 unit

฿ 66,409.00

฿ 57,277.76

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 882 Height 882 mm H60 13 pcs Light Gray 200 457-2271 46 1 unit

฿ 57,147.00

฿ 52,575.24

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 882 Height 882 mm H60: 7 pcs, H120: 3 pcs Green 200 457-2211 44 1 unit

฿ 57,147.00

฿ 52,575.24

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 882 Height 882 mm H60: 7 pcs, H120: 3 pcs Light Gray 200 457-2289 44 1 unit

Basic Specifications

  • Frontage(mm)
    418
  • Depth(mm)
    407
  • Maximum Load(kg/unit)
    Lightweight (Up to 500)
  • Accessory
    Each drawer has 2 (large) partitions, (small) dividers No-2 (98 mm) x 4, and No-3 (148 mm) x 2.
  • Specification 2
    Powder Coating
  • Specification 3
    All-Lock
  • Material 1
    Steel
  • Amount Of Content
    1 unit

Product Description

All-lock mechanism cabinet with all drawers locked.
[Features]
· The large partition can be partitioned at 50 mm pitch and the small partition at 25 mm pitch.
· Average load per drawer: 20 kg (including two partitions and six dividers).
· As it is powder coated, it is less susceptible to rust and scratches than conventional coating.
[Applications]
· Ideal for the storage/management of small parts or repairing tools.

Part Number
M6 SALE
M6-1 SALE
M6-1G SALE
M6-2 SALE
M6-2G SALE
M6-3 SALE
M6-3G SALE
M6G SALE
M8-1 SALE
M8-1G SALE
M8-2 SALE
M8-2G SALE
M8-3 SALE
M8-3G SALE
M8G SALE
M10 SALE
M10-1G SALE
M10-2 SALE
M10-2G SALE
M10-5 SALE
M10-5G SALE
M10G SALE
M12-1 SALE
M12-1G SALE
M12-4 SALE
M12-4G SALE
M12-6 SALE
M12-6G SALE
M12-O SALE
M12G SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height
(mm)
Details Type Drawer Main Body Color Maximum Load
(kg/unit)
Trusco Code Mass
(kg)
Amount Of Content

฿ 30,796.00

฿ 28,332.32

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 423 Height 423 mm H60: 4 pcs, H120: 1 pc Green 100 457-2297 23 1 unit

฿ 27,766.00

฿ 25,544.72

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 423 Height 423 mm H60: 2 pcs, H120: 2 pcs Green 100 457-2301 20 1 unit

฿ 27,766.00

฿ 25,544.72

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 423 Height 423 mm H60: 2 pcs, H120: 2 pcs Light Gray 100 457-2319 20 1 unit

฿ 34,056.00

฿ 31,331.52

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 423 Height 423 mm H60: 6 pcs Green 100 457-2327 22 1 unit

฿ 34,056.00

฿ 31,331.52

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 423 Height 423 mm H60: 6 pcs Light Gray 100 457-2335 22 1 unit

฿ 24,734.00

฿ 22,755.28

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 423 Height 423 mm H120: 3 pcs Green 100 457-2343 18 1 unit

฿ 24,734.00

฿ 22,755.28

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 423 Height 423 mm H120: 3 pcs Light Gray 100 457-2351 18 1 unit

฿ 30,796.00

฿ 28,332.32

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 423 Height 423 mm H60: 4 pcs, H120: 1 pc Light Gray 100 457-2360 23 1 unit

฿ 33,574.00

฿ 30,888.08

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 543 Height 543 mm H60: 2 pcs, H120: 3 pcs Green 140 457-2386 25 1 unit

฿ 33,574.00

฿ 30,888.08

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 543 Height 543 mm H60: 2 pcs, H120: 3 pcs Light Gray 140 457-2394 25 1 unit

฿ 36,661.00

฿ 33,728.12

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 543 Height 543 mm H60: 4 pcs, H120: 2 pcs Green 140 457-2408 26 1 unit

฿ 36,661.00

฿ 33,728.12

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 543 Height 543 mm H60: 4 pcs, H120: 2 pcs Light Gray 140 457-2416 26 1 unit

฿ 42,866.00

฿ 39,436.72

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 543 Height 543 mm H60 8 pcs Green 140 457-2424 29 1 unit

฿ 42,866.00

฿ 39,436.72

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 543 Height 543 mm H60 8 pcs Light Gray 140 457-2432 29 1 unit

฿ 39,806.00

฿ 36,621.52

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 543 Height 543 mm H60: 6 pcs, H120: 1 pc Light Gray 140 457-2441 30 1 unit

฿ 45,019.00

฿ 41,417.48

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 663 Height 663 mm H60: 6 pcs, H120: 2 pcs Green 160 457-2131 34 1 unit

฿ 38,957.00

฿ 35,840.44

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 663 Height 663 mm H60: 2 pcs, H120: 4 pcs Light Gray 160 457-2157 30 1 unit

฿ 41,903.00

฿ 38,550.76

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 663 Height 663 mm H60: 4 pcs, H120: 3 pcs Green 160 457-2165 31 1 unit

฿ 41,903.00

฿ 38,550.76

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 663 Height 663 mm H60: 4 pcs, H120: 3 pcs Light Gray 160 457-2173 31 1 unit

฿ 35,756.00

฿ 32,895.52

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 663 Height 663 mm H120 5 pcs Green 160 457-2181 28 1 unit

฿ 35,756.00

฿ 32,895.52

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 663 Height 663 mm H120 5 pcs Light Gray 160 457-2190 28 1 unit

฿ 45,019.00

฿ 41,417.48

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 663 Height 663 mm H60: 6 pcs, H120: 2 pcs Light Gray 160 457-2203 34 1 unit

฿ 47,882.00

฿ 37,596.95

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 882 Height 882 mm H60: 1 pc, H120: 6 pcs Green 200 457-2220 37 1 unit

฿ 47,882.00

฿ 44,051.44

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 882 Height 882 mm H60: 1 pc, H120: 6 pcs Light Gray 200 457-2238 37 1 unit

฿ 60,290.00

฿ 52,000.13

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 882 Height 882 mm H60: 9 pcs, H120: 2 pcs Green 200 457-2246 43 1 unit

฿ 60,290.00

฿ 52,000.13

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 882 Height 882 mm H60: 9 pcs, H120: 2 pcs Light Gray 200 457-2254 43 1 unit

฿ 66,409.00

฿ 57,277.76

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 882 Height 882 mm H60 13 pcs Green 200 457-2262 46 1 unit

฿ 66,409.00

฿ 57,277.76

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 882 Height 882 mm H60 13 pcs Light Gray 200 457-2271 46 1 unit

฿ 57,147.00

฿ 52,575.24

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 882 Height 882 mm H60: 7 pcs, H120: 3 pcs Green 200 457-2211 44 1 unit

฿ 57,147.00

฿ 52,575.24

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 882 Height 882 mm H60: 7 pcs, H120: 3 pcs Light Gray 200 457-2289 44 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1