(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
PIH-00525 |
PIH-K2525 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Rated Load (t) |
Minimum Distance between Hooks (mm) |
Trust Cord | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 60,880.00 ฿ 52,509.00 |
MANUAL CHAIN HOISTS | 1 Piece(s) | 10 Day(s) | 0.5 | 303 | 387-0871 | 11400 | 1 unit | ||
฿ 51,909.00 ฿ 47,756.28 |
MANUAL CHAIN HOISTS | 1 Piece(s) | 10 Day(s) | 0.25 | 277 | 387-0880 | 9000 | 1 unit |
[Features]
· Stainless steel load chain and hand chain. Suitable for use in cleanrooms and food production plants, etc.
· Main body and upper/lower hooks, etc. have been plated as much as possible.
Part Number |
---|
PIH-00525 |
PIH-K2525 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Rated Load (t) |
Minimum Distance between Hooks (mm) |
Trust Cord | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 60,880.00 ฿ 52,509.00 |
MANUAL CHAIN HOISTS | 1 Piece(s) | 10 Day(s) | 0.5 | 303 | 387-0871 | 11400 | 1 unit | ||
฿ 51,909.00 ฿ 47,756.28 |
MANUAL CHAIN HOISTS | 1 Piece(s) | 10 Day(s) | 0.25 | 277 | 387-0880 | 9000 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?