(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hoistman, Small Lightweight Chain Block (Torque Control Function) (HM3-03030)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/08/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
HM3-00525 SALE
HM3-01025 SALE
HM3-01525 SALE
HM3-02030 SALE
HM3-03030 SALE
HM3-05030 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Rated Load
(t)
Standard Lifting Height
(m)
Load Chain
(m)
Hand Chain
(m)
Minimum Distance between Hooks
(mm)
Trust Cord Mass
(g)
Amount Of Content

฿ 12,738.00

฿ 11,718.96

MANUAL CHAIN HOISTS 1 Piece(s) 10 Day(s) 0.5 2.5 2.5 2.5 275 124-2768 5800 1 unit

฿ 14,453.00

฿ 13,295.31

MANUAL CHAIN HOISTS 1 Piece(s) 10 Day(s) 1 2.5 2.5 2.5 310 124-2792 9000 1 unit

฿ 19,106.00

฿ 17,577.52

MANUAL CHAIN HOISTS 1 Piece(s) 12 Day(s) 1.5 2.5 2.5 2.5 340 124-2822 11200 1 unit

฿ 22,555.53

฿ 20,462.38

MANUAL CHAIN HOISTS 1 Piece(s) 10 Day(s) 2 3 3.0 3.0 380 124-2857 16700 1 unit

฿ 29,471.86

฿ 27,043.38

MANUAL CHAIN HOISTS 1 Piece(s) 12 Day(s) 3 3 3.0 3.0 480 124-2881 19500 1 unit

฿ 44,864.28

฿ 38,762.74

MANUAL CHAIN HOISTS 1 Piece(s) 40 Day(s) 5 3 3.0 3.0 555 460-7872 36000 1 unit

Basic Specifications

  • Product Model
    Manual Chain Block
  • Material (Load Chain)
    Special Alloy Steel
  • Features
    With a rust-resistant and strong, long-life load chain. A unique "torque converter device" safety mechanism prevents overload. It retains a high-level rigid structure and mechanism.
  • Amount Of Content
    1 unit

Product Description

Ultra‑small manual chain block includes a torque control function.
[Features]
· Equipped with a torque control function. This unique safety mechanism prevents overload.
· The safety slip activates when overloaded to prevent hazards.
· Utilizes a strong long‑life, rust‑resistant load chain.
· High structural rigidity / mechanism retention.
· Uses a V class chain.
· A full lineup of compact, ultra‑lightweight products is available.
· Weight: Reduced by 21% (manufacturer's conventional product comparison).
[Applications]
· For the lifting/lowering heavy objects.

Part Number
HM3-00525 SALE
HM3-01025 SALE
HM3-01525 SALE
HM3-02030 SALE
HM3-03030 SALE
HM3-05030 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Rated Load
(t)
Standard Lifting Height
(m)
Load Chain
(m)
Hand Chain
(m)
Minimum Distance between Hooks
(mm)
Trust Cord Mass
(g)
Amount Of Content

฿ 12,738.00

฿ 11,718.96

MANUAL CHAIN HOISTS 1 Piece(s) 10 Day(s) 0.5 2.5 2.5 2.5 275 124-2768 5800 1 unit

฿ 14,453.00

฿ 13,295.31

MANUAL CHAIN HOISTS 1 Piece(s) 10 Day(s) 1 2.5 2.5 2.5 310 124-2792 9000 1 unit

฿ 19,106.00

฿ 17,577.52

MANUAL CHAIN HOISTS 1 Piece(s) 12 Day(s) 1.5 2.5 2.5 2.5 340 124-2822 11200 1 unit

฿ 22,555.53

฿ 20,462.38

MANUAL CHAIN HOISTS 1 Piece(s) 10 Day(s) 2 3 3.0 3.0 380 124-2857 16700 1 unit

฿ 29,471.86

฿ 27,043.38

MANUAL CHAIN HOISTS 1 Piece(s) 12 Day(s) 3 3 3.0 3.0 480 124-2881 19500 1 unit

฿ 44,864.28

฿ 38,762.74

MANUAL CHAIN HOISTS 1 Piece(s) 40 Day(s) 5 3 3.0 3.0 555 460-7872 36000 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1