(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plain Saddle (Low Head Type) (PL005-3)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PL005-3
PL005-6
PL005-9
PL010-6
PL010-9
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Load Rating
(t)
Maximum Span
(m)
Applicable Rail Width
(mm)
Wheel Diameter
(mm)
Maximum Wheel Pressure
(kN)
Trusco Code Mass
(g)
Amount Of Content

฿ 19,678.00

CHAIN HOISTS 1 Piece(s) 40 Day(s) 0.5 3 75、100 71 1.76 457-9925 27000 1 Set

฿ 27,626.00

CHAIN HOISTS 1 Piece(s) 40 Day(s) 0.5 6 75、100、125 85 3.50 457-9933 45000 1 Set

฿ 46,926.00

CHAIN HOISTS 1 Piece(s) 40 Day(s) 0.5 9 75、100、125 95 3.92 457-9941 71000 1 Set

฿ 27,626.00

CHAIN HOISTS 1 Piece(s) 40 Day(s) 1 6 75、100、125 85 3.50 457-9950 45000 1 Set

฿ 46,926.00

CHAIN HOISTS 1 Piece(s) 40 Day(s) 1 9 75、100、125 95 3.92 457-9968 71000 1 Set

Basic Specifications

  • Product Type
    Saddle
  • Specifications
    Low Head Type
  • Features
    This crane allows for suspended loads to be moved simply by human power.
  • Amount Of Content
    1 Set

Product Description

This is one of the simplest cranes that can move the suspended load by human power.
Product type: Saddle clamp
Specifications: Low head type

Part Number
PL005-3
PL005-6
PL005-9
PL010-6
PL010-9
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Load Rating
(t)
Maximum Span
(m)
Applicable Rail Width
(mm)
Wheel Diameter
(mm)
Maximum Wheel Pressure
(kN)
Trusco Code Mass
(g)
Amount Of Content

฿ 19,678.00

CHAIN HOISTS 1 Piece(s) 40 Day(s) 0.5 3 75、100 71 1.76 457-9925 27000 1 Set

฿ 27,626.00

CHAIN HOISTS 1 Piece(s) 40 Day(s) 0.5 6 75、100、125 85 3.50 457-9933 45000 1 Set

฿ 46,926.00

CHAIN HOISTS 1 Piece(s) 40 Day(s) 0.5 9 75、100、125 95 3.92 457-9941 71000 1 Set

฿ 27,626.00

CHAIN HOISTS 1 Piece(s) 40 Day(s) 1 6 75、100、125 85 3.50 457-9950 45000 1 Set

฿ 46,926.00

CHAIN HOISTS 1 Piece(s) 40 Day(s) 1 9 75、100、125 95 3.92 457-9968 71000 1 Set

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Easiest crane that makes a suspended load run by human power.

Specification

●Low Head Type